Skip to main content
Renesas Electronics Corporation

Description

The CCE4503-EVAL-V3 evaluation board is designed to evaluate and demonstrate the CCE4503 IO-Link Device Transceiver.

The CCE4503 is an easy-to-use device side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.

Features

  • Renesas Arm® Cortex®-M33 μC RA4M2
  • Programmable via SWD and USB
  • Reset Button
  • Power and User LED indicator
  • Renesas 8Kbit EEPROM
  • Additional onboard protection circuitry
  • CCE4503 3.3V IO-Link Device Transceiver
  • M12 connector + terminal blocks for IO-Link interface
  • SLG46826V GreenPAK (configured as LED driver)
  • All pins accessible via pin-headers for microcontroller and IO-Link Device Transceiver
  • Independent use of sections
  • IO-Link demonstration Software Stack from IQ² Development

Applications

Type Title Date
Manual - Development Tools PDF 2.03 MB
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download HEX 144 KB
Software & Tools - Evaluation Software ZIP 6 KB
Software & Tools - Other
Log in to Download ZIP 110 KB
Software & Tools - Other XLSX 16 KB
4 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
CCE4503-EVAL-V3ActiveIn Stock1u | $50N/A