Skip to main content
Renesas Electronics Corporation

Description

The Avnet RZBoard V2L is a power-efficient, vision-AI accelerated development board, optimized for artificial intelligence (AI)/machine learning (ML) applications. Its compact Raspberry Pi single-board computer form factor features a versatile set of expansion interfaces, facilitating the use of hardware accessories like HDMI or MIPI display, camera, and HAT/shield add-on boards, providing an ideal platform for software development and evaluation of the Renesas RZ/V2L multicore processor family.

Order RZBoard V2L

Features

  • Low power Edge AI under 5W
  • 4 selectable neural networks
  • 17-point pose detection with high-resolution net (HRNet)
  • 17-point pose detection with HRNet, Tiny YOLOv2
  • Object classification ResNet50
  • Object classification with bounding boxes Tiny YOLOv2

Applications

Single Board Computer Block Diagram
Single Board Computer for Advanced HMI and Edge AI Applications
Compact SBC supports HMI and Edge AI with dual-core MPU, DRP-AI, Wi-Fi, Bluetooth LE, and NFC connectivity.
Type Title Date
Manual - Hardware
Quick Start Guide
2 items

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockECCN (US)HTS (US)
AES-RZB-V2L-SK-GActiveOut of Stock3A991.a.28471.50.0150