Overview
Description
The VersaClock® 6E programmer board is made to ease the programming of 5P49V6965 and 5P49V6975 blank devices. With the onboard USB interface, Renesas IC Toolbox's (RICBox) graphical user interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming. The board is compatible with older devices including 5P49V6901, 5P49V6913, 5P49V6914, 5P49V5901, 5P49V5935, 5P49V5933.
Features
- Programmer board is powered using USB port
- Programmer board uses RICBox GUI – to program the blank parts
- USB port is the communication channel between the GUI and the VersaClock 6 – 5P49V69xx device in the socket.
- 20 pieces of samples are included in the kit
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| 5P49V6965-PROG | Active | Out of Stock | 1u | $49 | Available | No | EAR99 | 8542.39.0090 |
Videos & Training
The VersaClock® 6E programmable clock generator devices offer a combination of low power, flexibility and performance for a wide range of applications. These features make it ideal for simplifying system design by replacing multiple discrete timing components and reducing bill of materials (BOM). The VersaClock 6E supports operating voltages from 1.8 to 3.3 V, differential (LVPECL/HCSL/LVDS/LP-HCSL) and LVCMOS output types, and fractional dividers to accurately generate virtually any frequency. Products satisfy system requirements from oscillator replacement to PCIe® Gen 1/2/3 and to communications applications, while consuming very little power.