Skip to main content

Smart Pet Feeder

Overview

Description

Smart pet feeders offer a convenient solution for busy families, ensuring pets receive timely, customized meals. These devices can be programmed to dispense precise portions based on factors like the pet's weight, age, and eating habits. Advanced models feature voice commands and built-in cameras, allowing owners to interact with and monitor their pets remotely. By automating feeding schedules and portion control, smart pet feeders help maintain consistent routines, support proper nutrition, and provide peace of mind for pet owners, especially when they're away.

System Benefits:

  • Ultra-low power Wi-Fi communication and Bluetooth® 5 enable easy setup via smartphone.
  • Battery backup ensures operation during power outages, with battery status indicated using ADC.
  • Buttons and an LCD allow manual control and timer settings.
  • Supports proximity sensors for detecting an empty food bowl and sensing pet presence.
  • RTC module schedules mealtimes and controls the motor for precise portioning.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1Connector ArrowConnector Arrow.136Connector Arrow.128LDOLDOLDOProximity SensorProximity Sensor x2Proximity Sensorx2ButtonsButtonsButtonsSheet.54Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Sheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42ONONSheet.43OFFOFFSheet.50Sheet.52Sheet.44Sheet.45Sheet.47Sheet.48Sheet.51Sheet.53MotorSheet.107Sheet.108MM3V Stepping Motor3V Stepping Motor3V Stepping MotorConnector double arrowConnector double arrow.114Vertical Wire Bundle222Sheet.117Vertical Wire Bundle.118 444Sheet.120Connector double arrow.123Connector double arrow.124Connector double arrow.125Connector Arrow.1295V DC Power Supply5V DC Power SUpply5V DCPower SUpply 3V3V3VConnector 1Connector Arrow.135 3V3V3VVertical Wire Bundle.138 222Sheet.140Vertical Wire Bundle.141 222Sheet.143Vertical Wire Bundle.144 444Sheet.146LCD/LED DisplayLCD/LED DisplayLCD/LED Display3V3V3V 3V3V3VVertical Wire Bundle.152444Sheet.154AS012AS012AS0122xAA Battery2xAA Battery2xAABatteryConnector Arrow.221Connector Arrow.222Battery Double-cell 1.96Sheet.224Sheet.225Sheet.226Sheet.227Line 1pt.1552Line 1pt.1608Ground (earth)Sheet.231Sheet.232Sheet.233Sheet.234CloudCloud ServiceCloud ServiceCloud ServiceMobile DeviceMobile DeviceMobile DeviceConnector 1.239MobileSheet.248Sheet.249Sheet.250Sheet.251Sheet.252Wi-Fi & Bluetooth ModuleWi-Fi & Bluetooth ModuleWi-Fi & Bluetooth ModuleWi-Fi & Bluetooth ModuleVDDVDDVDDADCADCADCI2CI2CI2CI2CI2CI2CGPIOGPIOGPIORTCRTCRTC I2CI2CI2CGPIOGPIOGPIOBluetoothBluetoothBluetoothWi-FiWi-FiWi-FiSheet.256HVPAKHVPAKHVPAKVDDVDDVDDPower SelectorPower SelectorPower Selector
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?