Skip to main content
Renesas Electronics Corporation

Overview

Description

Renesas Starter Kit+ for RZ/T2L is an evaluation and development kit for the RZ/T2L MPU.

By simply connecting the bundled cable to your PC, you can immediately start evaluation through an on-board emulator. This product contains rich functional ICs such as Gigabit Ethernet PHY and Octal Flash so you can evaluate various functions of the RZ/T2L without an extension board.

When using EtherCAT, please see "9. Precautions for use" in Renesas Starter Kit+ for RZ/T2L User’s Manual.

Features

  • On-board RZ/T2L MPU 196-pin (R9A07G074M04GBG)
  • Functions of RZ/T2L can be fully evaluated with rich functional mounted ICs such as Gigabit Ethernet PHY and Octal Flash.
  • Provides generic interface such as Pmod™/Grove®/QWIIC®/mikroBUS™
  • External extension pin headers allow users to freely combine with the user's custom hardware system and evaluate RZ/T2L
  • Simply start debugging by connecting USB cable to PC with mounted on-board emulator circuit (Two USB cables are bundled: one for emulator, and the other for power supply)
  • Supports Renesas IDE e² studio and FSP for RZ/T2

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RZ/T2L Starter Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RZ/T2L Starter Kit Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?