Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The RZ/V2N Fast Prototyping Board (FPB‑RZV2N) is an official Renesas evaluation board for fast prototyping. This board supports a wide range of pre-trained AI applications included in the AI software development kit (AI SDK) provided by Renesas. It significantly reduces the man-hours required for AI development, allowing easy evaluation.

For more complex RZ/V2N peripheral interface evaluation and software development, the RZ/V2N-EVK is also available.

Features

  • Device: RZ/V2N R9A09G056N44GBG
    • Cortex-A55 × 4, Cortex-M33 × 1
    • AI accelerator DRP-AI3
    • BGA, 15mm × 15mm 840-pin, 0.5mm pitch
  • RZ/V2N Fast Prototyping Board
    • CPU: RZ/V2N
    • PMIC: RAA215300A2GNP#HA7
    • Clock generator: 5L35023B-616
    • Main memory: LPDDR4X 8GB × 1
    • External memory: microSD × 1
    • High-speed interfaces:
      • Gigabit Ethernet × 1 port
      • USB 3.2 Gen2 × 1ch (Host only)
      • USB 2.0 × 1ch (OTG)
      • MIPI® CSI-2® × 1ch
      • HDMI® Tx × 1ch
  • Notes
    • SD card is not included.
    • AC adapter is not included. Please prepare a 45W or higher USB Power Delivery (PD) compliant power adapter and USB cable separately.

Products in the Design

5L35023
VersaClock 3S Programmable Clock Generator
DA9215
Multiphase 15A and 5A Output Current
ISL80111
Ultra Low Dropout 1A Low Input Voltage NMOS LDOs
ISL80505
High Performance 500mA LDO
RAA211250
Integrated FET 30V, 5A Synchronous Buck Regulator with Internal Compensation and Programmable Frequency
RAA215300
High-Performance 9-Channel PMIC Supporting DDR Memory, with Built-In Charger and RTC
SLG59M1512V
5.5V, 80mΩ, 1A Dual Channel Load Switch with Discharge

Sample & Buy

FPB-RZV2N board’s top view.

RZ/V2N Fast Prototyping Board

RTK9FPV2N0C00001BJ Active
1u | $81.00Budgetary Price

Product Comparison

FPB-RZV2N board’s top view.
RTK0EF0186C02001BJ Evaluation Board
FPB-RZV2NRZ/V2N-EVK
DescriptionRZ/V2N Fast Prototyping BoardRZ/V2N Quad-core Vision AI MPU Evaluation Kit

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?