Warning message
Please log in or register to access this secure document.
Features
- Optimized for high-current point-of-load applications
- Power supply: 2.5V ≤ VDD ≤ 5.5V
- Input voltage range: 0.85V ≤ VD ≤ VDD
- 80mΩ RDSON while supporting 1.0A
- Output voltage slew-rate control by resistor
- Over-temperature protection
- Output discharge circuitry
Description
The SLG59M1512V GreenFET dual N-channel load switch is designed for power switching applications. The device comes with two 80mΩ 1.0A rated MOSFETs, each controlled by an ON control pin. The ramp rate of each MOSFET is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.6mm x 1.0mm package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Dual N-Channel |
| VDD min. (V) | 2.5 |
| VDD max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 0.85 |
| VIN Channel 1 max. (V) | 5.5 |
| Input Quiescent Current Channel 1, typ (µA) | 35 |
| Input Quiescent Current Channel 1, max (µA) | 50 |
| Input Quiescent Current when OFF Channel 1, typ (µA) | 0.1 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 1 |
| RDSON (Typ) Channel 1 (mΩ) | 80 |
| IDS Channel 1 (A) | 1 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Resistor |
| Discharge Circuit | Yes |
| Undervoltage Protection | No |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | No |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | No |
| Short Circuit Protection | No |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Applied Filters: