Skip to main content
Renesas Electronics Corporation

Overview

Description

The EK-RA8D2 evaluation kit is designed to enable users to easily evaluate the RA8D2 MCU features and develop embedded system applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Users can utilize the rich onboard features and their choice of popular ecosystem add-ons to implement a broad range of applications, including vision AI and high-end HMI applications. A bundle of example projects is available for users to download and quickly evaluate key peripherals to accelerate proof-of-concept development.

This kit is packed with a 7.0-inch, 1024x600 parallel LCD board and a 5Mpx camera module. Preloaded demonstrations that showcase the excellent performance of the RA8D2 can be found within the kit. Combine the LCD board and camera module with the EK-RA8D2 board to enable rapid display and vision developments.

Features

  • MCU Native Pin Access Area
    • R7KA8D2KFLCAC MCU
    • 1GHz, Arm® Cortex®-M85 core
    • 250MHz, Arm Cortex-M33 core
    • 1MB MRAM, 2MB SRAM with ECC
    • 289 pins, BGA package, 12mm x 12mm x 1.38mm, 0.65mm pitch
    • Native pin access through 2 x 20-pin, and 2 x 40-pin headers (not populated)
    • Camera expansion port
    • 2-lane MIPI graphics expansion port
    • Parallel graphics expansion port
    • MCU and USB current measurement points
  • Special Feature Access Area
    • Ethernet (RGMII interface)
    • USB High Speed Host and Device
    • 64MB External Octo-SPI Flash
    • 64MB SDRAM
    • PDM MEMS microphones
    • Audio codec with speaker out connections
  • Ecosystem & System Control Access Area
    • USB Full Speed Host and Device
    • Four 5V input sources
      • USB (Debug, Full Speed, High Speed)
      • External power supply
    • SEGGER J-Link™ on-board programmer and debugger
    • Debug modes
      • SEGGER J-Link debug on-board (SWD and JTAG)
      • Debug in (ETM, SWD, SWO, and JTAG)
      • Debug out (SWD, SWO, and JTAG)
    • User LEDs and buttons
      • Three user LEDs (red, blue, green)
      • Power LED indicating availability of regulated power (white)
      • Debug LED indicating the debug connection (yellow)
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions
      • MikroElektronika™ mikroBUS connector
      • SparkFun® Qwiic® connector *not populated
      • Two SeeedGrove® system (I2C and Analog) connectors *not populated
      • Two Digilent Pmod™ (SPI/UART/I2C) connectors
      • Arduino™ (Uno R3) connector
    • MCU boot configuration jumper
  • Parallel Graphics Expansion Board
    • 1024x600 pixels 7.0-inch backlit TFT display
    • 24-bit RGB interface
    • Capacitive touch overlay
  • Camera Expansion Board
    • Off-the-shelf Arducam CMOS OV5640 camera module
    • ¼ Inch 5.0 Megapixel image sensor
    • Up to 15fps in QXSGA (2592x1944 pixels) resolution
  • Kit Contents: EK-RA8D2 board, parallel graphics expansion board, camera expansion board, camera FFC cable, and mounting hardware

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Certifications

The EK-RA8D2 kit meets the following certifications/standards. Refer to the EK-RA8D2 user manual for the disclaimer, precautions and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • UKCA Class A (EMC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • WEEE
  • China SJ/T 113642014, 10-year environmental protection use period

Safety Standards

  • UL 94V-0

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real‑time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RA8D2 Evaluation Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RA8D2 Evaluation Kit Documentation

Support

Support Communities

  1. LVGL Pro Editor License

    Where to find LVGL Pro Editor License - for E2studio plugin..?

    Jan 7, 2026

Knowledge Base

  1. LVGL: Using 32-bit Color Formats with GLCDC

    ... the-box. These examples are available on GitHub and demonstrate working configurations for display, timing, color format, etc. RX72N Envision Kit EK-RA8D1 EK-RA6M3GEK-RA8D2EK-RA8P1 *Note that FSP LVGL port requires the GLCDC HAL Layer. If your MCU does not contain a GLCDC, then you must ...

    Jan 6, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?