Skip to main content
Renesas Electronics Corporation

Renesas RX72M networking solutions, which reduce the development time when using RX72M for slave equipment for industrial networks, are available for motor drives at robot terminals, small programable logic controllers (PLCs) and remote I/O, etc.

The solution consists of an RX72M-based evaluation board along with sample software for the OS, middleware and industrial network communication protocols supporting about 70% of the major industrial network communication protocols in the market, which strengthens our competitiveness in the development of our customers' products.

Please be sure to try out the performance and functionality of this solution.

Image
TS-RX72M-COM: テセラ・テクノロジー社

TS-RX72M-COM: TESSERA TECHNOLOGY INC.

Image
RX72M Motor + EtherCAT Solution

RX72M Single-Chip Motor Control via EtherCAT Communications

Image
RTK0EMXDE0C00000BJ image

RX72M CPU Card with RDC-IC

Key Features

  1. You can try using industrial network communication immediately with the sample program and evaluation board.
  2. It has been tested for conformance with the three major protocols (EtherCAT, PROFINET RT and EtherNet/IP).
  3. We work with proven partners preparing major industrial network protocols in addition to EtherCAT.
Image
protocol-logo.fw_

Detail

The following are provided for RX72M industrial network solutions:

Image
ethernet-logo.fw_
  • Fieldbus communication: PROFIBUS DP, Modbus RTU/ASCII, CAN open, DeviceNet 
Image
fieldbus-logo.fw_

Related Links

Documentation

Downloads

Type Title Date
Sample Code
[Software=RX Driver Package|V1.43],[Toolchains=CC-RX|V3.07]
Log in to Download ZIP 8.22 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Protocol IDE: e2 studio
This application note describes a sample program of a slave device applied to semiconductor manufacturing equipment in EtherCAT® communication, which is one of the industrial Ethernet communication protocols. This application note mainly describes the firmware update function (ETG.5003.2) using the File Access over EtherCAT (FoE) protocol.
Sample Code
[Software=RX Driver Package|V1.43],[Toolchains=CC-RX|V3.07]
Log in to Download ZIP 7.43 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.43],[Toolchains=CC-RX|V3.06]
Log in to Download ZIP 13.79 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code ZIP 6.75 MB
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.05]
Log in to Download ZIP 3.31 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Protocol IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.05]
Log in to Download ZIP 5.78 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.05]
Log in to Download ZIP 4.80 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.05]
Log in to Download ZIP 8.03 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 33.87 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 34.10 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.37],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 66.26 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.37],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 85.97 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 7.27 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 7.00 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 5.50 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 4.47 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 9.87 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 8.24 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code Log in to Download ZIP 22.06 MB 日本語 Compiler: CC-RL Function: Application Example IDE: e2 studio
This sample code is sample software for tuning and GUI-based demo operation of a 2-axis robot arm system. The system consists of RX72M-based robot arm trajectory control software and RX24T-based motor control software.
Sample Code Log in to Download ZIP 29.36 MB Compiler: CC-RX IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 1.99 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 1.91 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 2.22 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 1.87 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 4.28 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.41],[Toolchains=CC-RX|V3.01]
Log in to Download ZIP 1.95 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example, Evaluation Kit, Protocol, Software Package IDE: e2 studio
26 items

Videos

News & Blog Posts