13-bit to 26-bit registered buffer designed for 2.3V-2.7V VDD for PC1600 - PC2700 and 2.5V-2.7V VDD for PC3200, and supports low standby operation. All data inputs and outputs are SSTL_2 level compatible with JEDEC standard for SSTL_2.

Features

  • Differential clock signals
  • Meets SSTL_2 signal data
  • Supports SSTL_2 class I specifications on outputs
  • Low-voltage operation
  • VDD = 2.3V to 2.7V
  • Available in 64 pin TSSOP and 56 pin MLF packages
  • Exceeds ICSSSTVN16859 performance

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active TSSOP 64 C Yes Tube
Availability
Active TSSOP 64 C Yes Reel
Availability
Active VFQFPN 56 C Yes Tray
Availability
Active VFQFPN 56 C Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
SSTVA16859C Datasheet Datasheet PDF 422 KB
PCNs & PDNs
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB