Communications Solutions
Service providers and enterprise rely on high performance products with proven quality, security and reliability. Renesas Communications solutions include a variety of applications; VoIP, Security, BTS, Wireless and Communications Appliances. Supporting metro, long haul, enterprise, and data center connectivity, Renesas is committed to provide a solid and secure foundation to connect all corners of the world.
Home Network
Mobile Network
Enterprise Network
Memory
Semiconductor Device | Recommended Products | Features, etc. |
---|---|---|
High speed SRAM | QDR-II/II+, DDR-II/II+ | 18Mb-144Mb high speed random access memory standard QDR technology |
High speed DRAM | LLDRAM-II/III | 288Mb-1.1Gb specialized for high speed access and low power |
Search Engine | NSE | 20Mb-80Mb, for high performance packet header search |
Low power SRAM | LP SRAM | 256Kb-64Mb, wide line-up to support all applications, |
Optical transceiver
Semiconductor Device | Recommended Products | Features, etc. |
---|---|---|
MCU | RX651 | high performance (32MHz)・low power peripheral function for Optical Transceiver (Data Flash、OCO、POR/LVD、SPI、I2C、ADC、DAC、temp sensor) I²C bus Interface (fast mode plus 1Mbps support) |
RX231 | High performance (54MHz)・low power・small PKG peripheral function for Optical Transceiver (Data Flash、OCO、POR/LVD、SPI、I2C、ADC、DAC、temp sensor) |
|
RX111 | high performance (32MHz) low power・small PKG peripheral function for Optical Transceiver (Data Flash、OCO、POR/LVD、SPI、I2C、ADC、DAC、temp sensor) |
|
LD/PD | DFB-LD | direct modulation DFB LDs supporting 25Gbps 100Gbps with four wavelengths (25Gbps × 4 channels) |
Power management unit
Semiconductor Device | Recommended Products | Features, etc. |
---|---|---|
IGBT | RBNxxH65T1 Series | IGBT for Inverter circuit (UPS, Solar power, etc) high efficiency(Low VCE(sat) and high speed device) high robustness (Maximum VGE is ±30V/Maximum junction temperature:175℃) |
RBNxxH125S1 Series | ||
Photocouplers | Transistor Output IC Output |
wide range line up including IGBT driver /Isolation Amprifier/Communication |
Packet Header Search Solution (200-400G)
Faced with the challenges of increasing numbers of IoT terminals and the migration to cloud computing, service providers are focused on widespread adoption of 400 Gbps class equipment.
Packet Header Search Solution (100G)
IoT era has arrived. With the exploding number of “things” connected to the internet and the realtime feedback requirements of these devices, demands of much higher speed network system are getting bigger year after year.
ACL Solution
Access Control is one of the most critical functions of a secured network. By applying a Network Search Engine (NSE) to handle access control tasks is key to any ACL solution.
White Papers
- Exact Match Search Solution White Paper
- Control IP White Paper (Packet Header Search Solution (100G))
- Control IP White Paper (Packet Header Search Solution (200-400G))
Press Release
- Renesas Electronics Introduces NX6375AA Series of Semiconductor Laser Diodes Achieving the High-Capacity/Speed Optical Communications Rate of 100 Gbps for Data Centers of the IoT Era
- Renesas Electronics Delivers Reference Design that Reduces Development Time for Search Offload Engine in Industry’s Fastest Class 400 Gbps Network Devices
- Renesas Electronics Streamlines Memory Component Count in Data Center: Enables Quantity Reduction of Memory Devices to 1/15th and 60-Percent Reduction in Memory Power Consumption