| MCUs Note1 | On-chip Debugging Emulators | |
|---|---|---|
| RL78 | E2 emulator | |
| E2 emulator Lite | ||
| E1 emulator Note2 | ||
| RX | RX700 Series | E2 emulator E2 emulator Lite E1 emulator E20 emulator |
| RX600 Series | ||
| RX200 Series | E2 emulator E2 emulator Lite E1 emulator Note2 | |
| RX100 Series | ||
| RH850 | E2 emulator | |
| E1 emulator Note2 | ||
| SuperH | SH4A-MULTI | E10A-USB |
| SH-4A Core, SH-4 Core | ||
| SH-3 Core, SH2A-DUAL | ||
| SH-2A Core, SH-2 Core (Incl. SH/Tiny) | ||
| V850 | E1 emulator Note2 | |
| 78K | 78K0R | E1 emulator Note2 |
| 78K0 | ||
| 78K0S | MINICUBE2 | |
| R8C | R8C/Mx Series | E8a |
| R8C/Lx Series | E1 emulator Note2 | |
| E8a | ||
| R8C/5x Series | E1 emulator Note2 | |
| R8C/3x Series | E1 emulator Note2 | |
| E8a | ||
| R8C/3xT-A Series | E1 emulator Note2 | |
| R8C/2x Series, R8C/1x Series | E8a | |
| M32R | M32R/ECU Series | M32100T-EZ-E |
| M16C | R32C/100 Series | E30A |
| E8a | ||
| M32C/80 Series, M16C/60 Series | E8a | |
| M16C/50 Series, M16C/30 Series | ||
| M16C/20 Series, M16C/10 Series | - | |
| M16C/Tiny Series | E8a | |
| H8SX | H8SX/1700 Series, H8SX/1600 Series | E10A-USB |
| H8SX/1500 Series | ||
| H8S | H8S/2600 Series, H8S/2500 Series | - |
| H8S/2400 Series, H8S/2300 Series | E10A-USB | |
| H8S/2200 Series, H8S/2100 Series | ||
| H8S/Tiny Series | E8a | |
| H8 | H8/300H Tiny Series | E8a |
| Super Low Power Series | ||
| 740 | [QzROM] 38000 Series | E8a |
| [QzROM] 740 Series | - | |
| 720 | [QzROM] 4500 Series | - |
| [QzROM] 720 Series | ||
Notes:
- Family and series names of target devices for an emulator. For details of the supported devices, see the specific emulator page as there are some unsupported MCUs depending on device groups.
- Although E20 Emulator is also available, the available debugging function corresponds to that of E1 Emulator.
Information on the discontinuation of E1 emulator production and on its successor products
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
>> Tool News: [Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.