Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit+ for RX65N-2MB is the perfect starter kit for developers who are new to the RX65N (Code Flash 2MB, Pin Count 176-pin). The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX65N immediately after opening the box. Please use this product to experience the performance and functions of the RX65N.

Features

  • Mounted devices:
    • R5F565NEDDFC: No Encrypt Function, Code Flash 2MB, Pin Count 176-pin
    • R5F565NEHDFC: Supported Encrypt Function, Code Flash 2MB, Pin Count 176-pin
  • Mounts TFT Display. Graphic LCD controller can be evaluated.
  • 1 channel Ethernet can be evaluated.
  • RX65N builds in Trusted Secure IP. AES encryption function and robust key management can be evaluated (*).
  • Mounts SD slot. If an optional Wireless LAN expansion board package for RSK (RTK0ZZZZZZP00000BR#WS) is used, Wireless LAN can evaluated.
  • 1 channel USB Function and 1 channel USB Host can be evaluated.
  •  CAN, RSPI, QSPI, etc. can be evaluated.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8/7 (other than the listed OS is not supported).
  • Note: The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.

Applications

Type Title Date
Manual - Development Tools PDF 702 KB
Manual - Development Tools PDF 744 KB 日本語
Manual - Development Tools PDF 976 KB 日本語
Application Note PDF 3.99 MB 日本語
The MCUboot FIT module is a FIT module created on the basis of MCUboot. When users create a bootloader, they can easily embed MCUboot into it by using this FIT module. In addition, MCUboot FIT uses Renesas security IP (TSIP and RSIP), which enable secure user key concealment and faster decryption.
Application Note PDF 12.71 MB 日本語
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Application Note PDF 5.13 MB 日本語
This application note provides a method and sample code for updating the firmware of a secondary MCU using Amazon Web Services' OTA (Over-The-Air) firmware update service in an IoT device environment where the RX65N is used as the primary MCU and the RX140 as the secondary MCU. The firmware updating communications module is used for communication between the primary MCU and the secondary MCU.
Tool News - Release PDF 153 KB 日本語
This is the Tool News announcing the revision upgrade to QE for Display [RX,RA] V3.7.0, Development Assistance Tool for Display Applications. QE for Display [RX,RA] is a development assistance tool that supports the development of embedded systems using the LCD display functions of display controllers from Renesas. With this revision upgrade, the tool now supports the new device RA8D2.
Tool News - Release PDF 152 KB 日本語
Tool News - Release PDF 284 KB 日本語
Tool News - Release PDF 261 KB 日本語
Tool News - Release PDF 335 KB 日本語
Tool News - Release PDF 169 KB 日本語
Tool News - Release PDF 170 KB 日本語
Tool News - Release PDF 176 KB 日本語
Application Note PDF 3.82 MB
AI-generated Summary: Azure RTOS sample projects demonstrate how to develop applications using ThreadX, FileX, GUIX, NetX Duo, and USBX on Renesas RX family microcontrollers with e2 studio or IAR Embedded Workbench. The projects support various RX devices and include examples for IoT connectivity, low power operation, and secure bootloader integration. Microsoft has contributed Azure RTOS to open source under Eclipse ThreadX, discontinuing official updates. Renesas discontinues the RYZ014A LTE module, recommending Sequans GM01Q as a compatible replacement. Development tools and supported sample projects vary by device, with detailed setup instructions and sample descriptions provided.
Application Note PDF 3.72 MB 日本語
Tool News - Release PDF 147 KB 日本語
Tool News - Release PDF 266 KB 日本語
Tool News - Note PDF 139 KB 日本語
Tool News - Release PDF 156 KB 日本語
Quick Start Guide PDF 720 KB
Tool News - Release PDF 210 KB 日本語
Flyer PDF 931 KB 日本語
Quick Start Guide PDF 692 KB
Application Note PDF 375 KB 日本語
AI-generated Summary: The T4 Driver FIT module integrates the T4 software stack with the Ethernet driver by converting user-defined T4 functions to Ethernet driver APIs. It supports secure Initial Sequence Number generation when used with devices equipped with Trusted Secure IP (TSIP). The module accommodates different software stack configurations based on API style (ITRON TCP/IP or Socket) and TSIP presence, enabling flexible embedded system networking solutions.
Application Note PDF 988 KB 日本語
AI-generated Summary: The document introduces the M3S-T4-Tiny TCP/IP stack for embedded systems within the RX family, designed for easy application implementation focusing on local connections rather than Internet use. It lacks advanced features like socket interfaces, IPSec, IPv6, and routing protocols. The guide details supported compilers, related documentation, module overviews, API information, sample programs, and setup instructions for communication verification. Limitations and environment requirements are also covered.
Application Note PDF 1.01 MB
AI-generated Summary: e2 studio integrates a Partner OS Debugging Plug-in to enable RTOS-aware debugging for Renesas RX devices using FreeRTOS with IoT libraries. It allows developers to create FreeRTOS projects, view and manage RTOS resources such as tasks, queues, timers, and stacks during debugging sessions. The environment supports Renesas RX family devices with specific toolchains and debuggers, enhancing real-time OS resource visibility and control within the development workflow.
Application Note PDF 2.17 MB 日本語
AI-generated Summary: The document provides a comprehensive guide for developing embedded systems with graphical displays using QE for Display [RX] and Renesas RX microcontrollers. It details initializing and configuring the graphics LCD controller (GLCDC) through a sample program, enabling quick setup without deep GLCDC specification knowledge. The workflow includes project creation, Smart Configurator settings, program development, real-time display adjustment, and header file generation. It supports RX65N, RX651, RX72N, RX72M, and RX66N groups and covers hardware configuration, software settings, and integration with the Smart Configurator and Firmware Integration Technology (FIT). The document also explains adapting the sample program to different environments and provides step-by-step procedures for execution and adjustment.
PCB Design Files
Log in to Download ZIP 1.11 MB 日本語
Tool News - Note PDF 239 KB 日本語
Application Note PDF 342 KB
AI-generated Summary: The RX65N Group Renesas Starter Kit sample code provides tutorial projects for peripheral initialization and usage. Users open the project file in the specified folder and access source files grouped by type. Each project includes a Description.txt explaining functionality and a main C source file. The software is intended for Renesas products and includes disclaimers about warranties and liabilities. Support and product information are available on Renesas' website.
Application Note PDF 436 KB
AI-generated Summary: The document explains how to import and open sample code projects for the RX65N Group Renesas Starter Kit using e2 studio for CC-RX. It guides users through selecting the workspace, importing existing projects from a ZIP archive, and navigating the project explorer to access source files. Each sample project contains a main C source file demonstrating peripheral initialization and basic functionality, useful even without the actual hardware kit.
Tool News - Release PDF 768 KB 日本語
Manual - Development Tools PDF 191 KB
Manual - Development Tools PDF 2.16 MB 日本語
Manual - Development Tools PDF 914 KB 日本語
Manual - Development Tools PDF 840 KB
Quick Start Guide PDF 2.21 MB
38 items

Software & Tools

Software & Tools

Software title
Software type
Company
Embedded File System: Cente FileSystem Series
Provides a Windows-compatible FAT environment for embedded systems through the Cente FileSystem. Includes metadata protection and robust redundancy that prevents critical file corruption during unexpected power loss or media removal. With the addition of the Cente exFAT FileSystem, supports formats from FAT12/16/32 to exFAT. Also supports NAND, NOR, eMMC, SD cards, and USB memory, helping maintain reliable data integrity in embedded development.
Connectivity NXTech Co., Ltd.
Embedded Network Security: Cente Compact SSL Series
Provides a TLS1.3–compliant library optimized for MCUs. Supports both TLS server and client, and works with Cente TCP/IPv4, Cente HTTPd/c, and Cente MQTTc to enable HTTPS and MQTTS communication. Also supports SSH server connections when combined with the Cente Compact Crypto extended cryptographic library, supporting secure internet communication and remote access.
Security & Safety NXTech Co., Ltd.
Embedded USB Driver: Cente USB Driver Series
Provides a flexible USB connectivity environment for embedded devices. Features a layered architecture that fully separates the class driver from the hardware-dependent device driver, enabling seamless porting without modifying the class driver when hardware changes. Supports Remote Network Driver Interface Specification (RNDIS) and Communications Device Class Ethernet Control Model (CDC-ECM) as standard, allowing rapid and easy integration of high-speed communication devices such as LTE modules in IoT development.
Connectivity NXTech Co., Ltd.
3 items

Software Downloads

Type Title Date
Board Description File ZIP 2 KB
Software & Tools - Other
Log in to Download ZIP 453 KB 日本語
Software & Tools - Other
Log in to Download EXE 94.90 MB
Software & Tools - Other
Log in to Download ZIP 日本語
4 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Driver Package|V1.49],[Toolchains=CC-RX|V3.07.00;GNURX|V8.3.0.202411;IAR Compiler for RX|v.5.10.1]
Log in to Download ZIP 92.22 MB
Application: Appliances, Building Automation
Compiler: CC-RX, GNURX, ICCRX Function: Driver or Library IDE: e² studio, IAR EWRX
Sample Code
[Software=RX Driver Package|V1.48],[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505;IAR Compiler for RX|v.5.20.1]
Log in to Download ZIP 156.61 MB
Application: Consumer Electronics
Compiler: CC-RX, ICCRX Function: Driver or Library IDE: e2 studio, GCC EWRX, IAR EWRX
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Sample Code
[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505]
Log in to Download ZIP 92.07 MB 日本語
Application: Building Automation, Consumer Electronics, Industrial, Industrial Automation
Compiler: CC-RX, GNURX Function: Application Example, Communication Interface, Driver or Library IDE: e2 studio
This application note provides a method and sample code for updating the firmware of a secondary MCU using Amazon Web Services' OTA (Over-The-Air) firmware update service in an IoT device environment where the RX65N is used as the primary MCU and the RX140 as the secondary MCU. The firmware updating communications module is used for communication between the primary MCU and the secondary MCU.
Sample Code
Log in to Download ZIP 9.98 MB
Sample Code
Log in to Download ZIP 55.98 MB 日本語
Sample Code
Log in to Download ZIP 61.11 MB 日本語 Compiler: CC-RX IDE: CS+
Sample Code
Log in to Download ZIP 60.70 MB 日本語 Compiler: CC-RX IDE: e2 studio
7 items
Part NumberStatusStockDescriptionRegional AvailabilityDebugger suppliedEncrypt Function
RTK50565N2S00000BEActiveOut of StockRenesas Starter Kit+ for RX65N-2MB (Kit with CS+)US, EU, CN, BR, IN, KR, SG, TWE2 LiteNone
RTK50565N2S10000BEActiveOut of StockRenesas Starter Kit+ for RX65N-2MB (Kit with CS+)JPE2 LiteNone
RTK50565N2S10010BEActiveOut of StockRenesas Starter Kit+ for RX65N-2MB (Kit with CS+)JPE2 LiteSupport
RTK50565N2S80000BEActiveOut of StockRenesas Starter Kit+ for RX65N-2MB (Kit with CS+)JPNoneNone
YRTK50565N2S00000BEActiveOut of StockRenesas Starter Kit+ for RX65N-2MB (Kit with e² studio)US, EU, CN, BR, IN, KR, SG, TWE2 LiteNone
YRTK50565N2S00010BEActiveOut of StockRenesas Starter Kit+ for RX65N-2MB (Kit with e² studio)US, EU, CN, BR, IN, KR, SG, TWE2 LiteSupport
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?