Skip to main content
Renesas Electronics Corporation

Overview

Description

CONNECT IT! ETHERNET RZ/N is the perfect solution kit for developers new to developing with the RZ/N1. The kit comes with not only an evaluation board but also a JTAG emulator and various sample software. By setting up the board according to the startup manual, you can evaluate Linux OS or Renesas R-IN engine (“R-IN engine”), or master and slave communications using EtherCAT or various other protocols In addition to three CPU boards (RZ/N1D, RZ/N1S and RZ/N1L), an expansion board that enables you to evaluate various peripheral functions is also available; you can choose which evaluation board to use according to your application. Experience the performance and function of the RZ/N1 through this CONNECT IT! ETHERNET RZ/N kit.

Features

  • JTAG emulator
    • IAR I-jet Lite (20-pin flat ribbon/USB cable)
  • 2 USB cables
  • Startup manuals
  • Pin setting tool
  • RZ/N Solution Kit DVD
    • User's manual
    • OS (Linux, ThreadX®(Evaluation version), HW-RTOS)
    • Software PLC Codesys
    • Protocol stacks
      • EtherCAT®
      • Modbus
      • PROFINET®
      • Ethernet/IP
      • etc.

Applications

Documentation

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. How to use shared memory for data exchange between CM3 and CA7 core in RZ/N1D

    ... share memory to read/write the data. I have checked some documents related to MCTC data read/write and tested with example code (rzn1d_MCTC_osless_sample - CM3) provided by renesas, but it didn't work. I am getting below message after running the MCTC test. Please help ...

    Aug 17, 2023
  2. unable to load U-boot on RZ/N1D custom board

    Hi, We have designed the custom hardware based on RZN1D chip. As per the docs from startup guide we have to load the U-boot into hardware from DFU USB and NAND  Currently we have tried to load from USB. 1) While trying to load the U-boot into USB ...

    Oct 23, 2023
  3. RZ/N1D - Mapping PWM function to GPIOs

    Hi, We would like to use one of the GPIOs from RZN1D processor to output a frequency (let's say 1Mhz). For this I would like to use the PWM Functionality but unable to find any information regarding use of PWM or GPIO mapping to PWM. Please let us know ...

    Dec 5, 2022
View All Results from Support Communities (13)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.