The UPD78916x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.

Applications

  • Body
  • Chassis & Safety
  • Connectivity

Product Options

Orderable Part ID Part Status Type Carrier Type Buy Sample
Active
Availability
Active
Availability
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
Data FLASH Editor Manual PDF 1.05 MB
PM+ Ver.6.30 User's Manual Manual PDF 7.10 MB
PM+ Ver.6.20 User's Manual 日本語 Manual PDF 7.63 MB
UPD789167,789177,789167Y,789177Y Subseries User's Manual 日本語 Manual PDF 2.58 MB
PM plus Ver.5.20 User's Manual Manual PDF 4.41 MB
78K/0S Series for Instructions 日本語, 简体中文 Manual PDF 536 KB
LCE-789177-EM Emulation Board for LCE-K0S Development System User's Manual Manual PDF 214 KB
ID78K0S-LCE Integrated Debugger Preliminary User's Manual Manual PDF 5.88 MB
LCE-K0S Low-Cost Emulator Getting Started User's Manual Manual PDF 1.25 MB
LCE-K0S Low-Cost Emulator Getting Started User's Manual Manual PDF 1.25 MB
Application Notes & White Papers
CAN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1.81 MB
PCB-Design for Improved EMC / EMV Application Note PDF 1.86 MB
LIN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1013 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
ID78K0S-NS V2.52 日本語 Upgrade - Debugger EXE 12.11 MB
ID78K0S-NS V3.00 日本語 Upgrade - Debugger EXE 26.97 MB
Parameter File 78F9177A.PRC V1.00(For PG-FP3) 日本語 Upgrade - Programmer EXE 87 KB
Parameter File 78F9177.PRC V1.02(For PG-FP3) 日本語 Upgrade - Programmer EXE 87 KB
Parameter File PRM78F9177Y V1.03 (For PG-FP4) 日本語 Upgrade - Programmer EXE 88 KB
Parameter File PRM78F9177AY V1.01 (For PG-FP4) 日本語 Upgrade - Programmer EXE 88 KB
Other
The level of output pin during System Reset. 日本語 Technical Update PDF 133 KB
Renesas MPUs & MCUs 78K MCU Selection Guide 日本語 Brochure PDF 2.37 MB
Parameter File for UPD78917x: PR5-78F9177 V1.00 日本語 Software & Tools - Others EXE 279 KB
Device File DF789178 V1.02 (UPD78916x) 日本語 Software & Tools - Others EXE 513 KB
Single Chip RF4CE Solution 16-bit Low Power 78K0R MCU with Embedded 802.15.4 Radio Flyer PDF 427 KB
All Flash 78K Microcontroller Catalog 日本語 Brochure PDF 6.04 MB
789166,789167,789176,789177:VOL-IOL(Drive Current) Others PDF 21 KB
789166,789167,789176,789177:VOH-IOH(Drive Current) Others PDF 13 KB

Software / Tools

Title Type Description Company
Software Package for 78K0S [SP78K0S] Compiler/Assembler Software Package for 78K0S. Assembler Package (RA78K0S), C compiler (CC78K0S), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
Renesas
PM+ IDE and Coding Tool Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
Renesas