Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The UPD78916x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.

Applications

  • Body
  • Chassis & Safety
  • Connectivity
Part NumberStatusSamplesStockRoHSPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerADCCAN (ch)EthernetTemp. Range (°C)
UPD789166GB-XXX-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD789166GB-XXX-8ES-E2-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP816KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch8-bit x 8-chNo-40 to +85
UPD789166GB-XXX-8ES-E3-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP816KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch8-bit x 8-chNo-40 to +85
UPD789166GB(A)-XXX-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD789166YGA(A)-XXX-9EUObsoleteN/AOut of StockContactLFQFP48#NoNoNoNo
UPD789166YGB-8ES-AObsoleteN/AOut of StockContactLQFP816KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch8-bit x 8-ch0No-40 to +85°C
UPD789166YGB-XXX-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD789167GB-8ES-AObsoleteN/AOut of StockContactLQFP824KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch8-bit x 8-ch0No-40 to +85°C
UPD789167GB-XXX-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD789167YGB-8ES-AObsoleteN/AOut of StockContactLQFP824KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch8-bit x 8-ch0No-40 to +85°C

Knowledge Base

  1. Where can I find the description of the comparator for the uPD789166?

    This comparator is used only for the SMB interface of the uPD789166Y, to check whether the SMB input signal is over the threshold or not.  Since the uPD789166 does not have an SMB interface, please ignore the description regarding the comparator.

    Dec 26, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?