Skip to main content

Electric Power Steering System

Overview

Description

Electric power steering (EPS) is a crucial automotive application that demands the highest level of functional safety - Automotive Safety Integrity Level D (ASIL-D). This comprehensive system meets these stringent safety standards through a combination of an MCU and a power management IC (PMIC), both specifically optimized for ASIL-D systems.

System Benefits:

  • The high-end automotive MCU features a variety of integrated safety elements designed for chassis systems meeting ASIL-D requirements.
  • The PMIC, designed for this MCU, offers extensive fault diagnosis and monitoring functions, supporting ASIL-D systems while reducing system bill-of-material costs and conserving PCB space.
  • The proven combination of MCU and PMIC reduces R&D costs and time, enabling a faster time-to-market.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS231AS231AS231AS231Steering Wheel 1Handle Angle .342 Steering Wheel Steering WheelSteering Wheel Steering Wheel12V Battery 12V Battery12V Battery12V Battery12V Battery12V Battery 12V Battery12V Battery12V BatteryConnector LineConnector Line.142Connector Line.143Connector Line.144Connector ArrowConnector Line.146Connector Line.147Connector Line.149Connector Line.150Connector Line.151Connector Line.152Connector Arrow.154Connector Arrow.155Connector Line.158Connector double arrowConnector Line.163Motor CurrentMotor CurrentMotor CurrentBLDC MotorBLDC MotorBLDC MotorSteering WheelSteering WheelSteeringWheelPMICPMICPMICMCUMCUMCUPre-DriverPre-DriverPre-DriverPMOS ANL2/ANL3PMOS ANL2/ANL3PMOSANL2/ANL3BLDC Motor BLDC MotorSheet.139MMSensor I/FSensor I/FSensor I/FResolverResolverResolverCAN TransceiverCAN TransceiverCAN TransceiverEngine / Brake / GatewayEngine / Brake / GatewayEngine / Brake / GatewayTorque SensorTorque SensorTorque SensorConnector Line.167
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?