Skip to main content
Renesas Electronics Corporation

Overview

Description

The RL78/F24 starter kit includes the RL78/F24 target board “RTK7F124FPC01000BJ” and the E2 Lite, a Renesas Electronics on-chip-debug emulator with programming function.

Together with the software available on this landing page you can directly start evaluation of all microcontroller operations.

Features

  • Target board ‘RTK7F124FPC01000BJ’ which contains an RL78/F24 device with 100 pins and 256KB code flash memory, 16KB data flash memory, and 24KB RAM. 4MHz resonator and 32.768kHz resonator are mounted. Flash memory programming and on-chip debugging (using TOOL0 pin) are supported.
  • E2 Lite OCD emulator (HW – OCD and flash programmer)
  • Evaluation version of development tools are available on the landing page
    • IAR EWRL78 KickStart Edition
    • CS+ for CC Evaluation Edition
    • Smart Configurator for RL78
    • Renesas Flash Programmer
  • Manuals, quick-start guide, and software samples are available on the landing page.

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.