Skip to main content
Alternative(s) Available
NRND - No Recommended Replacements Available - NRND
  • Notes:RAJ306101 is not recommended for new designs and has no alternative product available.

Features

  • Operating power supply voltage:
    • VBRIDGE: 6V to 65V (78V abs max)
    • Voltage max (VM): 6V to 60V (65V abs max)
  • Operating ambient temperature: -40 °C to 105 °C
  • Supply current
    • MCU: 3.1mA (ICLK = 32MHz)
    • Smart gate driver:
      Operating Mode: 2mA, Sleep Mode: 28μA
  • 8mm x 8mm 56 Ld QFN package (0.5mm pitch)
  • 3-Phase drive for BLDC application
  • Fully integrated power supply architecture
  • Three differential amplifiers with configurable gain for current sensing (5, 10, 20, 40V/V)
  • BEMF sense amplifier for sensorless motor drive
  • Three comparators for hall sensor motor drive
  • Extensive protection functions
  • CPU: 32-bit CISC CPU
  • CPU operating voltage: 3.3V to 5V
  • Code flash: 128KB, Data flash: 4KB, RAM: 12KB
  • SCI: 2 channels - SPI: 2ch, I2C: 2ch, UART: 2ch
    • 1ch of SPI: common use with internal communication
  • GPIO: 19 channels - I/O: 18ch, Input: 1ch
  • Timers
    • 16-bit multi-function timer pulse unit 3 (6ch)
    • 16-bit compare match timers (2ch)
    • Up to 8 extended-function timers
    • Independent watchdog timer (15kHz oscillator)
  • 12-bit resolution A/D converter input: 7ch

Description

The RAJ306101 is a general-purpose motor control IC for 3-phase brushless DC (BLDC) motor applications. RAJ306101 combines a smart gate driver (RAA306012) and an MCU (RX13T) in a single package. The smart gate driver includes three half-bridge gate drivers, a buck switching regulator and a charge pump for the gate drive voltage, two LDOs for the internal analog and logic circuitry and MCU (3.3V to 5V adjustable), three accurate differential amplifiers, a BEMF sense amplifier, three general purpose comparators, and extensive protection functions.

The three half-bridge gate drivers are capable of driving up to three N-channel MOSFET bridges and support bridge voltages from 6V to 65V. Each gate driver supports up to 0.64A source and 1.28A sink peak drive current with adjustable drive strength control. Adaptive and adjustable dead times are implemented to ensure robustness and flexibility. The active gate holding mechanism prevents Miller effect induced cross-conduction and further enhances robustness.

Three accurate differential amplifiers with adjustable gain support ground-side shunt current sensing for each bridge. The device can support both BLDC sensor/sensorless motor drive by the three general-purpose comparators or a BEMF sense amplifier.

Applications

  • Cordless power tools
  • Outdoor power equipment
  • Vacuum cleaners
  • Fans
  • Pumps
  • Robotics
  • Medical equipment

Applied Filters: