Skip to main content
Renesas Electronics Corporation

Inductive Position Sensors

Renesas contactless position sensors are magnet-free, reducing material costs while providing immunity to magnetic stray fields. The sensing element is designed with low-cost PCB-based coils, simple metallic targets, and a single chip providing an output signal through analog and digital interfaces. This enables rotary on-axis (end-of-shaft) and off-axis (side-shaft or through-shaft) sensors, as well as linear and arc position sensors. Inductive position sensing works from small angles up to full 360°, either as absolute or incremental angle sensing. Inductive solutions fit a wide range of industrial and automotive applications, including low-speed sensing, motor commutation, and industrial robotics—replacing magnetic and optical encoders.

For automotive applications, these devices deliver cost-effective sensing capabilities, including position detection for gears and electric motor rotors, as well as pedal and steering angle sensing. Immunity to harsh environmental conditions and magnetic interference makes these robust sensors ideal for electrified and increasingly automated vehicle architectures.

Magnet-Free & Stray-Field Immune

Inductive technology eliminates the need for magnets, ensuring immunity to electric and magnetic fields—ideal for a wide range of applications.

High Accuracy & Resolution

Single or dual coil design, combined with the pole pair of the target, provides the most suitable accuracy and resolution (up to 0.01°), depending on the application.

Cost Effective with High Reliability

Magnet-free technology combined with a PCB sensing element enables dramatic reduction of system and ownership costs.

Inductive Position Sensors Product Portfolio

Key Industrial Automotive Analog Digital Single Coil Accuracy: Up to 11-Bit Resolution: Up to 14-Bit Dual Coil Accuracy: Up to 15-Bit Resolution: Up to 19-Bit I 2 C, ABI, Step/Dir, UART RAA2P3226 SENT, UART RAA2P4520 SPC RAA2P4524 SPI, ABI, Step/Dir, AB+PWM, UART, UVW RAA2P3200 Analog, SENT, PWM, I 2 C RAA2P4500 RAA2P3500 Analog, PWM, I 2 C RAA2P4200 Sin/Cos IPS2550
Inductive position coil optimizer tool on laptop screen.

Inductive Position Sensor Coil Optimizer Tool

Simulate, optimize, and predict sensor performance with this web tool—track results, review simulations, and download Gerber files for PCB builds.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.