Skip to main content
Renesas Electronics Corporation

Overview

Description

The RL78/G23-64p Fast Prototyping Board, featuring the RL78/G23 microcontroller, is ideal for various prototype developments.  It supports audio playback, LoRa and LoRaWAN-based wireless communication, and more, by sample code. The built-in emulator circuit is equivalent to the E2 emulator Lite and allows programming and debugging without extra tools. Additionally, the board has Arduino Uno and Grove interfaces, access to all microcontroller pins, and high scalability. Renesas also provides an Arduino library that supports creating various programs (sketches) on the Arduino IDE.

A 128-pin board is also available: RL78/G23-128p Fast Prototyping Board

Features

  • Equipped with an RL78/G23 16-bit microcontroller (R7F100GLG2DFB)
    • 32MHz, RL78-S3 Core
    • ROM: 128KB, RAM: 16KB, Data Flash 8KB
    • 64-pin LFQFP, 10mm x 10mm x 1.7mm, 0.5mm pitch
  • Programs can be written and debugged via COM port communication by connecting to a PC with a USB cable
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Uno interfaces
  • Arduino library available
  • Support for various RL78 software and tools

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.