Overview
The RA2E2 Fast Prototyping Board comes equipped with an RA2E2 MCU and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit equivalent to an E2 Emulator Lite so you can write/debug programs without additional tools. In addition, it includes Arduino® UNO™ and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability.
Sample software is available to demonstrate the functionality of the RA2E2 MCU and to facilitate connections between the RA2E2 Fast Prototyping Board and various wireless or sensor modules.
Please use Bluetooth®, LoRa®, and Wi-Fi according to the radio regulations of each country during use.
Features
- Equipped with an RA2E2 32-bit microcontroller (R7FA2E2A74CNK)
- 48MHz, Arm® Cortex®-M23 Core
- ROM: 64KB, RAM: 8KB, Data Flash: 2KB
- 24-pin HWQFN (4mm x 4mm x 0.8mm, 0.5mm pitch)
- No additional tools are required for program writing/debugging with the built-in E2 Emulator circuit
- Through-holes with access to all of the pins of the MCU
- Arduino UNO and Pmod™ Interfaces
- Small size board: 53mm x 85mm
- Support for various RA2E2 software and tools
Sample & Buy
RTK7FPA2E2S00001BE
Active| HTS (US): | 8471.50.0150 |
| ECCN (US): | 3A991.a.2 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Assembly Location: | CHINA |
Add-on Hardware
Evaluation Kit for RA2E2 MCU Group
Videos & Training
We’ll guide first‑time users of the RA2 family through installing a development environment, creating a project, and verifying basic operation on the fast-prototyping board. The example setup uses an RA2 board paired with either a J‑Link ARM or E2 Lite (ARM) on‑board debugger to help new developers get started quickly.
Additional Videos
News & Blog Posts
Blog Post May 24, 2023 |
Blog Post Jun 8, 2022 |
Support
Support Communities
- how to test the printf in renesas fpb-ra2e2 controller
This thread was automatically locked due to age.
Feb 5, 2024 - Unable to communicate with sensor through i2c on FPB-RA2E2
Hi,I am trying to communicate with a MC3635 accelerometer sensor on a EV3635B dev. board but I am not getting any response back from the sensor. I am using the simple I2C mode with the r_iic_b_master stack and configured the SDA and SCL pins as n ...
May 19, 2023 - I2C slave - 12 bytes issue if transmitting 0 values
Hi, I am working on RA2E2 uC trying to make it working in I2C slave mode, responding 12 bytes at once using R_IIC_B_SLAVE_Write(...) function. Everything works well except when values sent are full (or partially full) of 0: if there is several sucessive 0 values, the ...
Jun 24, 2024