Overview

Description

The RTKA808013DE0000BU evaluation board is a 3A synchronous buck regulator with an input range of 2.7V to 5.5V. The board evaluates the performance of the RAA808013 high-efficiency low BOM count Sync Buck Regulator with 3A output current. The RTKA808013DE0000BU is offered in a 6-lead TSOT23 package with 1.1mm maximum height. The converter occupies 1.516cm2 area.

Features

  • Input voltage: 2.7V ~ 5.5VDC
  • Output voltage: 1.2VDC
  • Output current: 3A max
  • Output power: 3.6W
  • Efficiency: 91% at 0.6A, 87% at 1.5A, 83% at 2.4A
  • High switching frequency: 1.5MHz
  • Load regulation: ±0.5% at 25°C
  • Operating temperature: -40°C to 85°C
  • Board dimension: 76.2mm×63.5mm

Applications

Applications

  • Low-voltage, high-density power system
  • Point-of-load regulation for high-performance DSPs, FPGAs, ASICs, and microprocessors
  • Broadband, networking, and optical
  • Communications infrastructure
  • Portable instruments and battery-powered devices
  • Solid-state drives (SSD)
  • Industrial and medical equipment
  • Gaming, DTV, and set-top boxes

Documentation

Type Title Date
Manual - Development Tools PDF 2.13 MB
1 item