The R1LV0208BSA is a family of low voltage 2-Mbit static RAMs organized as 262, 144-word by 8-bit, fabricated by Renesas’s high-performance 0. 15um CMOS and TFT technologies. The R1LV0208BSA has realized higher density, higher performance and low power consumption. The R1LV0208BSA is suitable for memory applications where a simple interfacing, battery operating and battery backup are the important design objectives. The R1LV0208BSA has been packaged in 32-pin sTSOP.

Features

  • Single 2.7V~3.6V power supply
  • Small stand-by current: 1µA (3.0V, typical)
  • No clocks, No refresh
  • All inputs and outputs are TTL compatible.
  • Easy memory expansion by CS1# and CS2
  • Common Data I/O
  • Three-state outputs: OR-tie Capability
  • OE# prevents data contention on the I/O bus

Product Options

Part Number PLP Part Status Pkg. Type Carrier Type Buy Sample
2031 Mar Active TSOP(1) Tray
Availability
2031 Mar Active TSOP(1) Embossed Tape
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
R1LV0208BSA Datasheet 日本語 Datasheet PDF 292 KB
User Guides & Manuals
SRAM Part Number Guide 日本語 Guide PDF 199 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Low Power SRAMs Brochure Brochure PDF 2.26 MB
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB
Standard SRAM Products Outline 日本語 Overview PDF 1.44 MB
Package Drawing TSOP(1) 32pin PTSA0032KG-A Package Outline Drawing PDF 77 KB

Downloads

Title language Type Format File Size Date
Models
IBIS models (Low Power SRAM) R1LV0208BSA Model IBS 55 KB