The FCT3805 is a 3.3 volt, non-inverting clock driver built using advanced dual metal CMOS technology. The device consists of two banks of drivers, each with a 1:5 fanout and its own output enable control. The device has a "heartbeat" monitor for diagnostics and PLL driving. The MON output is identical to all other outputs and complies with the output specifications in this document. The FCT3805 offers low capacitance inputs with hysteresis. The FCT3805 is designed for high speed clock distribution where signal quality and skew are critical. The FCT3805 also allows single point-topoint transmission line driving in applications such as address distribution, where one signal must be distributed to multiple recievers with low skew and high signal quality. For more information on using the FCT3805 with two different input frequencies on bank A and B, please see AN-236.

Features

  • 0.5 MICRON CMOS Technology
  • Guaranteed low skew < 500ps (max.)
  • Very low duty cycle distortion < 1.0ns (max.)
  • Very low CMOS power levels
  • TTL compatible inputs and outputs
  • Inputs can be driven from 3.3V or 5V components
  • Two independent output banks with 3-state control
  • 1:5 fanout per bank
  • "Heartbeat" monitor output
  • VCC = 3.3V ± 0.3V
  • Available in SSOP, SOIC, and QSOP packages

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active SSOP 20 C Yes Tube
Availability
Active SSOP 20 I Yes Tube
Availability
Active QSOP 20 C Yes Tube
Availability
Active QSOP 20 I Yes Tube
Availability
Active SOIC 20 C Yes Tube
Availability
Active SOIC 20 I Yes Tube
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
49FCT3805 Datasheet Datasheet PDF 122 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : A1809-02 Add Alternate Assembly Location on select Packages Product Change Notice PDF 25 KB
PCN# : A1808-01 Transfer Assembly Location from Amkor Philippines for select pacakges Product Change Notice PDF 39 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1208-01R1 Gold to Copper Wire Product Change Notice PDF 254 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB