Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

MXT RZ/V2L and RZ/G2L SMARC System on Module (SoM)

Provider

Overview

Description

The SMARC SoM built around the RZ/V2L or RZ/G2L microprocessor unit (MPU) offers an outstanding solution tailored for both consumer electronics and industrial equipment. Featuring the powerful RZ/V2L DRP‑AI accelerator, it delivers real‑time AI inference alongside critical image‑processing capabilities such as color correction and noise reduction. This smart integration enables developers to deploy AI‑based vision applications without relying on an external image signal processor (ISP). The RZ/G2L is offering customers additional flexibility in selecting the processing platform that best matches their performance, power, and cost requirements. Ideal for entry-level industrial human-machine interfaces (HMIs) and applications such as embedded devices with video capabilities.

Image
MXT RZ/V2L SMARC SoM

Features

  • 2 x Arm Cortex-A55 @1.2GHz, 1x Arm Cortex-M33
  • Form factor: 85x50mm
  • DRP-AI for AI accelerator (RZ/V2L)
  • 3D graphics engine for Arm Mali-G31
  • Video codec H. 264 Enc/Dec
  • MIPI-CSI for camera input, MIPI-DSI for display
  • 2 x Gigabit Ethernet, USB 2.0, SD interface
  • 2GB DDR4, 32GB eMMC, microSD, 16MB QSPI
  • OS support: embedded Linux with Yocto-based BSP enables customization

Comparison

Applications

Documentation

Resources