Microcontroller

Product Lineup
(Flash Memory Size)
Applications Features Evaluation Board User's
Manual
RL78/I1A 20pin – 38pin
32KB – 64KB
DALI communication equipment
Digital power supply
PFC control function
DC/DC control function
DALI function
125℃ support
EZ-0012
QB-R5F107DE-TB
TCM-RL78I1A
TPW-RL78I1A
RL78/I1A User's Manual Hardware (PDF | English, 日本語, 简体中文)
RL78/G10 10pin – 16pin
1KB – 4KB
System control Small pin count
Small outline
Low power consumption
QB-R5F10Y16-TB
YCB17RL78G10QS0510
AE-R5F10Y16ASP
RL78/G10 User's Manual: Hardware (PDF | English, 日本語, 简体中文)
RL78/G11 10pin – 25 pin
16KB
Digital power supply
Sensor equipment
PFC control function
DC/DC control function
PGA
Ultra-low power consumption
YQB-R5F1057A-TB
YRPBRL78G11
RL78/G11 User's Manual: Hardware (PDF | English, 日本語)
RL78/G12 20pin – 30pin
2KB – 16KB
System control Small pin count
Small outline
Low power consumption
QB-R5F1026A-TB
HSB78G12-20-WS
RL78/G12 User's Manual: Hardware (PDF | English, 日本語)
RL78/I1D 20pin – 48pin
8KB – 32KB
Sensor equipment Ultra-low power consumption
Op amp
Comparator
RTE5117GC0TGB00000R
YCB16RL78I1D001B
RL78/I1D User's Manual: Hardware (PDF | English, 日本語)
RL78/G13 20pin – 128pin
16KB – 512KB
System control Wide lineup
Low power consumption
QB-R5F100LE-TB
GR-KURUMI
AE_R5F100LGAFB
RL78/G13 User's Manual: Hardware (PDF | English, 日本語)
Synergy S128 32pin – 64pin
256KB
DALI equipment
Digital power supply
System control
High-resolution PWM
DALI function
YSDKS128E10 S128 Microcontroller Group User's Manual (PDF | English, 日本語)
RX65N 64pin – 177pin
512KB – 2048KB
Lighting router Security
Connectivity
HMI
RX65N Cloud Kit RX65N Group, RX651 Group User's Manual:Hardware (PDF | English, 日本語)

Sensors

Type Product Package Features Evaluation Board User's Manual
Color Sensor ISL29125 6 Ld ODFN (1.65x1.65x0.70mm) RGB color sensor
Small Package
Low power consumption
I2C interface
ISL29125EVAL1Z ISL29125 Datasheet (PDF)
Illumination Sensor ISL29035 6 Ld ODFN (1.50x1.60x0.75mm) Wide dynamic range
Small pin count
Small form factor package
Low power consumption
ISL29035EVAL1Z ISL29035 Datasheet (PDF)

Driver IC

Product Package PFC Function Protect Function Dimmer Datasheet Application Notes
R2A20134SP SOP8 Built-in UVLO,OVP   R2A20134SP Data Sheet (PDF | English, 日本語) R2A20134SP Application Note (PDF | English, 日本語)
R2A20134ASP SOP8 Built-in UVLO, OVP,
OCP, TSD
  R2A20134ASP Datasheet (LED Lighting Power Controller) (PDF | English, 日本語) R2A20134ASP Application Note (PDF | English, 日本語)
R2A20135SP SOP8 Built-in UVLO Built-in R2A20135SP Datasheet (LED Lighting Power Controller) (PDF | English, 日本語) R2A20135SP Application Note (PDF | English, 日本語)

UVLO:Under Voltage Lock Out
OVP:Over Voltage Protection
OCP:Over Current Protection
TSD:Thermal Shutdown