Overview
Description
HS0005KCU14H is the E10A-USB emulator for the Multi-core MCUs of SuperH RISC engine Family and supports the synchronizing debugging function. [Learn More]
Important: See here about details of Target Devices
Note:
All products listed as target devices are obsolete or not recommended for new designs.
Release Information
The Emulator Software for the E10A-USB Emulator
- Latest Ver.: V.2.02 Release 00
- Released: Apr 16, 2012
- Details of upgrade (See Tool News)
- Operating Environment
Target Devices
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Additional Details
Specifications
| Item | Description | |
|---|---|---|
| Target devices | SH7205, SH7265 | SH7786, SH7776 (SH-Navi Ⅲ) |
| Maximum operating frequency | Maximum operating frequency of the target devices | |
| Supply voltage | Within the supply voltage of the target devices | |
| Software Break | 255 points for each core | |
| Hardware Break | 10 points (using UBC module) | |
| Trace | Build-In Trace : 1024 cycles (Each core has 512 cycles.) | Build-In Trace : 60 sets of branch source and destination |
| AUD Trace : Max. 128K events (In case of acquiring only branch trace info, 64K in max is available.) | ||
| Acquiring information : Branch trace /Memory access trace / Data trace Note1 (Conditions are available to be set by CPU.) | ||
| PC interface | USB1.1 full-speed (USB2.0 is also available) | |
| Operating environment | Windows® XP Windows Vista® (32- -bit versions) Windows® 7 (32- and 64-bit versions) | |
| User I/F |
| |
| Dimensions (mm) | 68.0 ×101.5 ×22.7 | |
| International standard | Applied (FCC standards, CE marking) | |
Note1: Some target devices are not supported.
Components
- E10A USB main unit - HS0005KCU14H
- 14-way cable for H-UDI connection
- 38-way cable for Mictor connector
- USB cable(1.5m)
Installation CD incorporating:
- High-performance Embedded Workshop integrated development environment with the E10A-USB debugger component
- All device addition options
Note that the compiler software is not included.
Target Devices
| Family | CPU Core | Series | Group/ Part No. |
|---|---|---|---|
| SuperH | SH4A-MULTI | SH7780 | SH7786 |
| - | SH7776 (SH-Navi III) | ||
| SH2A-DUAL | SH7200 | SH7205 | |
| SH7260 | SH7265 |