Overview
The ISL81801DEMO1Z demonstration board features the ISL81801, an 80V high-voltage synchronous buck-boost controller that offers external soft-start and independent enable functions, and integrates UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size, while the strong gate driver delivers up to 20A for the buck-boost output.
Features
- Wide input range: 32V to 80V
- Bidirectional operation
- High light-load efficiency in pulse skipping diode emulation mode (DEM) operation
- Programmable soft-start
- Optional DEM/PWM operation
- Optional CC/HICCUP OCP protection
- Supports prebias output with soft-start
- Power-Good (PGOOD) indicator
- OVP, OTP, and UVP protection
- Parallelable operation
Sample & Buy
ISL81801DEMO1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $99.00Budgetary Price
Support
Support Communities
- Request for Design Documentation and Considerations onISL81801 Parallel Output for High Current Applications
Subject: Request for Design Documentation and Considerations onISL81801 Parallel Output for High Current Applications Hello, I hope this message finds you well. I am writing to request design documentation or a reference design for implementing the ISL81801 in a parallel configuration to achieve high current output. Additionally, I would greatly ...
Dec 12, 2024
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
