Skip to main content
Renesas Electronics Corporation

Description

The ISL81801DEMO1Z demonstration board features the ISL81801, an 80V high voltage synchronous buck-boost controller that offers external soft-start, independent enable functions, and integrates UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.

Features

  • Wide input range: 32V to 80V
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports prebias output with soft-start
  • PGOOD indicator
  • OVP, OTP and UVP protection
  • Parallelable operation

Applications

  • UPS/Storage systems
  • Battery powered industrial applications
  • Renewable energy
  • Aftermarket automotive
  • Redundant power supplies
  • Robots and drones
  • Medical equipment
  • Building and industrial automation
  • Security surveillance
Type Title Date
Manual - Development Tools PDF 1.53 MB
PCB Design Files ZIP 923 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL81801DEMO1ZActiveOut of Stock1u | $99AvailableYesEAR998473.30.1180

Support Communities

  1. Request for Design Documentation and Considerations onISL81801 Parallel Output for High Current Applications

    Subject: Request for Design Documentation and Considerations onISL81801 Parallel Output for High Current Applications Hello, I hope this message finds you well. I am writing to request design documentation or a reference design for implementing the ISL81801 in a parallel configuration to achieve high current output. Additionally, I would greatly ...

    Dec 12, 2024