Skip to main content

Features

  • 54MHz RXv2 core (5.05 CoreMark/MHz*), single-precision FPU
    • *Typical for RXv2 core
  • 1.8V to 3.6V operation, single power supply
  • Operating temperature: -40°C to 85°C
  • Built-in Flash memory: 512KB code flash, 64KB SRAM
  • Module package size
    • 6.1mm × 9.5mm, 0.5mm pitch (83-pin LGA)
  • Communications
    • Bluetooth Low Energy (LE) x1ch
      • Built-in Bluetooth 5.0-compliant RF transceiver and link layer
      • Supports LE 1M PHY, LE 2M PHY, LE Coded PHY (125kbps, 500kbps), and LE advertising extensions
      • Built-in Bluetooth-dedicated AES-CCM (128-bit) encryption circuit
    • USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), isochronous transfer, and BC (Battery Charger))
    • CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
    • SD Host I/F (supports SD memory/SDIO 1-bit or 4-bit SD bus)
    • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • 16-bit PWM timer, 16-bit compare match timer, 8-bit timer, RTC
  • 12-bit A/D converter, 12-bit D/A converter, temperature sensor
  • Capacitive touch sensing unit (CTSU)
    • Self-capacitive: 1 pin, 1 key configuration for up to 12 keys
    • Mutual capacitive: Up to 36 keys in matrix configuration
  • Trusted Secure IP Lite enables high level of Root of Trust
  • AES and other encryption engines, key management, flash memory protection

Description

RX23W microcontrollers incorporate security functions that are vital for Bluetooth® 5.0 Low Energy (LE) and IoT devices, as well as a wealth of peripheral functions such as touch keys, USB, and CAN, enabling system control and wireless communication with devices using a single chip. RX23W MCUs have full function support for Bluetooth 5.0 Low Energy long-range and mesh networking, and provide excellent reception performance.

In addition, the RX23W lineup includes a module with a built-in antenna and oscillator. It enables the use of many MCU peripheral function pins while having the industry’s smallest footprint for a module. This module has obtained Radio Law (Japan), FCC/ISED (North America), and CE (Europe) certifications, saving users the trouble of designing an RF circuit or obtaining certifications on their own, shortening time to market.

Parameters

Attributes Value
Main CPU RXv2
Program Memory (KB) 384, 512
RAM (KB) 64
Carrier Type Tray
Supply Voltage (V) 1.8 - 3.6
I/O Ports 30, 44
DRAM I/F No
Temp. Range (°C) Ta = -40 to +85
Operating Freq (Max) (MHz) 54
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 1 / 1 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
SCI or UART (ch) 3, 4
SPI (ch) 4, 5
I2C (#) 4, 5
CAN (ch) 1
CAN-FD (ch) 0
Wireless Bluetooth 5.0
SDHI (ch) 0, 1
High Resolution Output Timer No
PWM Output (pin#) 17, 24
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 15, 16
8-Bit Timer (ch) 4
Standby operable timer Yes
12-Bit A/D Converter (ch) 8, 14
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 1, 2
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 9, 12
Segment LCD Controller No
Security & Encryption Unique ID, Unique ID, AES, MAC, TRNG

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
HVQFN 7 x 7 x 0.9 56 0.4
TFBGA 6 x 6 x 1.2 85 0.5
TFLGA 10 x 6 x 1.01 83 0.5

Application Block Diagrams

Smart HVAC Control with Integrated Slave Actuator Block Diagram
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bi-directional packet data flow, and automatic routing.
Continuous Glucose Monitor (CGM) for Closed-Loop Operation with Insulin Pump Block Diagram
Continuous Glucose Monitor (CGM) for Closed-Loop Operation with Insulin Pump
Continuous glucose monitor with detachable sensors, rechargeable battery, and precision tech for optimal glucose management.
48V Mobility Platform Block Diagram
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.
Insulin pump interactive block diagram features a precise motor control, closed loop system with a CGM sensor, NFC and Bluetooth LE connectivity.
Insulin Pump
Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control.
Network Gateway for Bluetooth Low Energy Mesh Block Diagram
Network Gateway for Bluetooth Low Energy Mesh
Gateway design with dual-core MPU, Bluetooth LE Mesh, Wi-Fi, local/cloud storage, alarms, and secure communication.
Embedded Programmable Logic Controller (PLC) for Industrial Use Block Diagram
Embedded Programmable Logic Controller (PLC) for Industrial Use
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.
Capacitive Touch Wall Switch Block Diagram
Capacitive Touch Wall Switch
Capacitive touch wall switch offers smart features, energy efficiency, and Bluetooth-enabled controls.
Smart HVAC Master Actuator Block Diagram
Smart HVAC Master Actuator
Smart HVAC master actuator with AI-driven set points, multi-sensor data, and fail-safe redundancy.
Electronic Drug Delivery System Block Diagram
Electronic Drug Delivery System
Precision electronic drug delivery system using dual MCUs, BLDC motor, flow sensor, and Bluetooth LE.

Additional Applications

Applied Filters:

News & Blog Posts

Blog Post
Mar 3, 2023
Tips for Selecting Low Power Consumption Modes on the RX MCU
Blog Post
Dec 5, 2022
Introducing Waterproof Capacitance Solution for Self-Capacitive Touch Keys in Wet Area
Blog Post
Sep 16, 2022
Infusion Level Monitor Using Capacitive Touch Sensing
Blog Post
Jul 22, 2022
Target Board for RX Family: where your creativity comes to life
Blog Post
Jun 27, 2022
Realizing Secure and High-Speed Communications with RX MCU and wolfSSL's TLS Library
Blog Post
Mar 15, 2022
Realizing OTA Function of a Secondary MCU with the RX MCU – FreeRTOS Version
Blog Post
Mar 11, 2022
RX Family Software – The Past and the Future - #2
Blog Post
Mar 4, 2022
Supporting a Smooth Start of Your Development with RX by Video!
Blog Post
Aug 26, 2021
Realize OTA Updates Using an RX MCU with Bluetooth Low Energy (Bluetooth LE) Wireless Communication
Blog Post
Aug 17, 2021
Wireless and Total Power Evaluation of a BT5 Device Using Silex Evaluation Board and Renesas IDE
Blog Post
Aug 4, 2021
Introducing the RX Family Firmware Update Middleware that Can Easily Realize FOTA (Firmware Update Over-The-Air) Implementation
Blog Post
May 19, 2021
Edge Trust Security Service Using RX Microcomputer CMVP Certified
Blog Post
Apr 27, 2021
Time flies in a flash of light! Renesas RXv2 Core has exceeded a CoreMark of 5.0. How does it achieve this result?
Blog Post
Apr 20, 2021
Solution that Strongly Supports the Development and Manufacturing of Secure IoT Devices
Blog Post
Apr 6, 2021
Behind-the-Scenes for the Birth of the Newly Launched RX23W Bluetooth Module from a Developer
Blog Post
Aug 18, 2020
Renesas High-Power Mobility Solutions
Blog Post
Jun 16, 2020
Simplify IoT Development with RX Microcontroller’s Wireless Connectivity Solutions
Blog Post
Dec 12, 2019
Helping Build a Healthier Society