Overview
Description
We provide the Qt package as a GUI framework for RZ/G2L, RZ/G2LC, and RZ/G3E.
Please download the Qt package from Downloads below and first check the included start-up guide.
The following software are required when using this software.
- RZ/G2L, RZ/G2LC
- RZ/G3E
- RZ/G3E Board Support Package V1.0.0 (RTK0EF0045Z0040AZJ-v1.0.0.zip) (ZIP)
- RZ Graphics Library Package V4.2.0.2 for RZ/G3E (RTK0EF0045Z14001ZJ-v4.2.0.2_rzg_EN.zip) (ZIP | English, 日本語)
- RZ 64bit Linux Video Codecs Library Package V4.4.0.0 for RZG3E (RTK0EF0207Z00001ZJ-v4.4.0.0_rzg3e_EN.zip) (ZIP | English, 日本語)
Features
- Qt 6.8.3 (LGPL v3)
Release Information
- Nov 28, 2025: RZ MPU Qt6.8.3 package V4.0.0.2
- Jul 22, 2025: RZ MPU Qt6.8.3 package V4.0.0.1
- Jun 30, 2025: RZ MPU Qt6.8.3 package V4.0.0.0
Target Devices
Design & Development
Videos & Training
Renesas’ next‑generation thermostat solution is built on the RZ/G2L MPU and the Qt framework, delivering intelligent HVAC control, improved energy efficiency, and premium user experiences. Integrated connectivity, AI‑based sensing, and a modular design simplify development while enabling scalable, future‑ready smart‑home applications.
Support
Support Communities
- RZFive QT and software package Support?
Hi, It about customer requirement to cross compile their application in RZFive platform. needed package below: QtCreator Debug - gdb-8.3.1.tar.bz2qt-everywhere-opensource-src-5.15.7.tar.xz openssl-1.0.2d sqlite3-3.10.0.tar.bz2 libncursesw.tar.gz libpng-1.6.39 ...
Dec 18, 2023 - Building QT project
hi, I have selected qt package in buildroot configurator and build it. On target, Qt executable files are working. Now I want to rebuild one project on host computer in /out/target/usr/share/qt/example, how to do it. Thanks & Regards, Awadhesh
Mar 2, 2015 - Renesas RZ
Dear Chris, I am building QT-demo packages in RZ/G1E but it is giving me a error message showing qt5.6 have been depreciated, please find the below image for reference. I am using rzg_bsp_pro_v213 Please let me know if the new SDK have been ...
Apr 1, 2021