Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

This product provides the HTML5 (Chromium) Package as a GUI framework for RZ/G3E, RZ/G2L, RZ/G2LC, and RZ/V2L.

Please download the HTML5 (Chromium) package from Downloads below and first check the Start-up Guide included for HTML5 (Chromium).

Use the software in the following combinations.

"Open source packages for Chromium" are additional packages. Please download as needed. Refer to the Start-up Guide for further information.

Functions

  • Chromium 109.0.5414.74
  • Chromium 132.0.6834.83

Release Information

  • Next: end of Apr 2026: RZ MPU HTML5 (Chromium109) Package v3.0.0.0
  • Dec 25, 2025: RZ MPU HTML5 (Chromium132) Package v4.0.0.1 for VLP v4.0.1
  • Nov 28, 2025: RZ MPU HTML5 (Chromium132) Package v4.0.0.0 for RZ/G3E BSP v1.0.0
  • Jul 31, 2025: RZ MPU HTML5 (Chromium109) Package V1.0.1 for VLP/V v3.0.7
  • Apr 25, 2025: RZ MPU HTML5 (Chromium109) Package V1.0.1 for VLP/G v3.0.7
  • Jul 31, 2024: RZ MPU HTML5 (Chromium109) Package V1.0.0 for VLP/V v3.0.6
  • Apr 30, 2024: RZ MPU HTML5 (Chromium109) Package V1.0.0 for VLP/G v3.0.6

Target Devices

Downloads

Documentation

Design & Development

Related Boards & Kits

Support

Support Communities

  1. RZ G2LC Yocto KIOSK WEB Viewer HMI MALI

    Hello Renesas Team! Kindly please guide us what is the best approach to build HMI Kiosk module with G2LC and 2GB DDR4. Customer needs Kiosk browser , Mali support and Yocto .  Many thanks in advance! Teodor Vendov

    Mar 26, 2025
  2. Chromium on RZG2M

    Dear all, I want chromium package for hihope-RZG2M. I have cloned yocto source which refers to dunfell and meta-browser layer is not supported for it. Can any one help to build chromium for RZG2M on dunfell? Thanks, Hitixa

    Jul 5, 2022