Skip to main content
Renesas Electronics Corporation

Description

The 3885 Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageBit SizeLead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCDACEthernetTemp. Range (°C)
M38857M8-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP880#8MHz740NoNo8-bit x 4-ch10-bit x 8-ch8-bit x 2-chNo
M38858MC-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP880#8MHz740NoNo8-bit x 4-ch10-bit x 8-ch8-bit x 2-chNo-20 to +85
M38859FFHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP880#8MHz740NoNo8-bit x 4-ch10-bit x 8-ch8-bit x 2-chNo-20 to +85
M38859M8-XXXHP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP880#8MHz740NoNo8-bit x 4-ch10-bit x 8-ch8-bit x 2-chNo-20 to +85

Support Communities

  1. fdt damages RX621 flash content

    Hi all, I'm using the free and therefore unsupported version of Renesas' Flash Development Toolkit (v4.08 R00) for programming our RX621 µCs. The problem I have is if the RX is well programmed and I reconnect to it with E1 debugger the flash is damaged (not cleared). For ...

    May 2, 2013
  2. Using private and public keys in RA6M3

    Hi Guys, I have created 2 sets of public/ private keys. K1Pub, K1Pri and K2Pub, K2Pri.  My code on RA6M3 communicates with external work and wants to encrypt a message (typical 8 byte) with private key K1Pri and outside world who has this K1Pub can respond to it. Same ...

    Jul 27, 2024
  3. How to unable USB networking to enable internet connection

    Hi, I am using kingfisher board with 8 GB of memory (RTP8J779M1ASKB0SK0SA003). I have folllowed all the yocto building details and able to build the image successfully. I cant connect the ethernet directly to board due to some network issue. So i wanted to get internet connection through USB dongle ...

    May 14, 2024
View All Results from Support Communities (8)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?