Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers with 80 Pins, 8MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_495
Lead Count (#):80
Pkg. Dimensions (mm):12 x 12 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (M38857M8-XXXHP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)80
Operating Freq (Max) (MHz)8
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
EthernetNo
Carrier TypeTray/Embossed tape
Family Name740
Lead CompliantNo
Length (mm)12
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 12 x 1.7
Pkg. TypeLFQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)12

Description

The 3885 Group is supported only for customers who have already adopted these products.