Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Quad Integrated 56Gb/s PAM4 Linear TIA with CDR
  • Low power – typical 400mW per channel 
  • Typical 700mVppd output (adjustable) 
  • Up to 3mApp overload
  • Integrated clock and data recovery unit
  • Independent, per channel receiver signal strength indicator (RSSI) 
  • 5kΩ typical differential gain
  • Linear operation with internal automatic gain control (AGC)
  • Adaptive linear equalizer and decision feedback equalizer (DFE) at the receiver 
  • Programmable 3-tap de-emphasis at the transmitter
  • Support reference-less and reference clock modes
  • On-chip testability: eye-opening monitor (EOM), jitter tolerance (JTOL), PRBS generator, error checker
  • Support both isolated and common cathode photo-detector (PD) arrays
  • I2C interface control 

Description

The HXR14450 is a quad-channel, low-power, linear transimpedance amplifier (TIA) with an integrated clock and data recovery (CDR) unit. It is a member of the family of optical receiver transmitter array (ORTA) products for high-speed optical interconnects. It is based on PAM4 modulation for next-generation Datacom applications. 

The HXR14450 integrates a linear transimpedance pre-amplifier, linear post-amplifier, CDR unit, and a versatile output stage in one chip for higher density and lower power consumption applications.

Part NumberStatusSamplesStockPackageTemp. GradeCarrier Type
HXR14450-DNUObsoleteN/AOut of StockWAFERUWFP
HXR14450-DNU/CObsoleteN/AOut of StockWAFERUWFP
HXR14450-EVBObsoleteN/AOut of StockBOARDCBox
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?