Skip to main content
Renesas Electronics Corporation

Overview

The RL78/G1M Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1M microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping. There is a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. Since it comes standard equipped with an Arduino® Nano header, you can use the interface without modifying the hardware. In addition, debugging is easy with the Arduino Nano header and combined use function which provides access to all pins of the target microcontroller.

Features

  • Equipped with an RL78/G1M 8-bit microcontroller (R5F11W68ASM):
    • 20MHz, RL78-S1 Core
    • ROM: 8KB, RAM: 1KB
    • 20-pin TSSOP, 4.4mm x 6.5mm x 1.2mm, 0.65mm pitch
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Nano header
  • Support for various RL78 software and tools

Products in the Design

Sample & Buy

RL78/G1M Fast Prototyping Board with Box

RL78/G1M Fast Prototyping Board

RTK5RLG1M0C00000BJ Active
1u | $18.82Budgetary Price

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.