Skip to main content
Renesas Electronics Corporation

Description

The RL78/G1M Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1M microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping. There is a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. Since it comes standard equipped with an Arduino® Nano header, you can use the interface without modifying the hardware. In addition, debugging is easy with the Arduino Nano header and combined use function which provides access to all pins of the target microcontroller.

Features

  • Equipped with an RL78/G1M 8-bit microcontroller (R5F11W68ASM):
    • 20MHz, RL78-S1 Core
    • ROM: 8KB, RAM: 1KB
    • 20-pin TSSOP, 4.4mm x 6.5mm x 1.2mm, 0.65mm pitch
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Able to access all the microcontroller pins
  • Comes standard with Arduino Nano header
  • Support for various RL78 software and tools

Applications

Type Title Date
Quick Start Guide PDF 651 KB
Manual - Software PDF 370 KB
Manual - Hardware PDF 1.30 MB 日本語
Application Note PDF 514 KB 日本語
AI-generated Summary: Control LED flashing on the RL78/G1M Fast Prototyping Board using Arduino language programs. The onboard LED0 toggles between ON and OFF states with adjustable wait times controlled by a user switch (SW_USR), cycling through 1, 0.75, 0.5, and 0.25 seconds. The program uses digital input/output and timer peripherals to manage LED states and timing. The development environment supports Arduino API functions such as pinMode, digitalWrite, and millis for hardware control and timing. Project setup varies by development environment, with source code organized in specific folders.
Manual - Development Tools PDF 188 KB
Manual - Development Tools PDF 873 KB 日本語
Other PDF 167 KB
Manual - Hardware PDF 3.00 MB 日本語
8 items

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.78 MB Compiler: CC-RL, ICCRL78 IDE: CS+, e2 studio, IAR EWRL78
1 item
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK5RLG1M0C00000BJActiveIn Stock1u | $18.82N/A
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.