Overview
The RL78/G1M Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1M microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping. There is a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. Since it comes standard equipped with an Arduino® Nano header, you can use the interface without modifying the hardware. In addition, debugging is easy with the Arduino Nano header and combined use function which provides access to all pins of the target microcontroller.
Features
- Equipped with an RL78/G1M 8-bit microcontroller (R5F11W68ASM):
- 20MHz, RL78-S1 Core
- ROM: 8KB, RAM: 1KB
- 20-pin TSSOP, 4.4mm x 6.5mm x 1.2mm, 0.65mm pitch
- No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
- Able to access all the microcontroller pins
- Comes standard with Arduino Nano header
- Support for various RL78 software and tools
Sample & Buy
RL78/G1M Fast Prototyping Board
Videos & Training
This video guides you through the development process using the FPB for RL78, covering three key steps: installing the IDE, generating a project with sample code, and verifying its operation. The video uses the FPB-RL78L23 as an example, but the process applies to FPBs for all RL78 products.
Related Resources