Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: RL78 core, Max. 32MHz
  • Voltage: 1.7V to 5.5V
  • Package: 64 to 100-pin QFP
  • Memory: SRAM Max. 32KB, Program Flash Max. 512KB

Description

The RL78/I1C microcontroller integrates functions required for the metrology of smart electricity meters. It includes 24-bit ΔΣ A/D converters, 32-bit multiply-accumulator, independent power supply real-time clock, segment LCD driver supporting up to 8 com, and AES hardware engine that supports the DLMS standard. For single-phase two-wire meters, single-phase three-wire meters, and three-phase three-wire meters, 24-bit ΔΣ A/D converters (Max 4ch) are used for current and voltage sensing to achieve highly accurate power metrology.

Moreover, three-phase four-wire meters can be supported by the 100-pin QFP products, with ΔΣ A/D converters that are used for current sensing and a successive approximation A/D converter unit that is used for voltage sensing.

In addition, the products equipped with 512KB flash memory can also use the code flash area as two partitions, that is 256KB x 2 banks, independently. Thanks to the bank programming function in dual-bank mode and bank swapping, the system can update the firmware without stopping the metrology operation throughout the new firmware downloading and even the bank swapping period.

Parameters

AttributesValue
Program Memory (KB)64, 128, 256, 512
Data Flash (KB)2
RAM (KB)6, 8, 16, 32
Carrier TypeFull Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V)1.6 - 5.5, 1.7 - 5.5
I/O Ports35, 52, 60, 68, 76
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)24, 32
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)3, 4, 5, 7
SPI (ch)2, 3
I2C (#)3, 4
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)1
16-Bit Timer (ch) (#)8, 10
12-Bit A/D Converter (ch)0, 4, 6
10-Bit A/D Converter (ch)0, 4, 6
24-Bit Sigma-Delta A/D Converter (ch)3, 4
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerYes
Security & EncryptionAES

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP10 x 10 x 1.7640.5
LFQFP12 x 12 x 1.7800.5
LFQFP12 x 12 x 1.6800.5
LFQFP14 x 14 x 1.71000.5

Application Block Diagrams

Smart Home Central Control Box Block Diagram
Smart Home Central Control Box
Smart home control box integrates devices, monitors conditions, and manages lighting and appliances.
Swappable Battery Charging Kiosk Block Diagram
Swappable Battery Charging Kiosk
Swappable battery charging kiosk for LEVs offers reduced wait times, easy operation, and versatile functionality.
1-phase power meter block diagram features an MCU, a high-speed photocoupler, AC/DC, power device, and memory.
1-Phase Power Meter
Flexible, MCU-controlled, high-end 1-phase power meter for greater control and scalability.
3-phase smart electric meter block diagram featuring magnetic tamper-proof, high voltage operation, last gasp power source, and remote data acquisition.
Three-Phase Smart Electric Meter
Three-phase smart meter with remote data access and high-voltage operation for heavy loads.
1-Phase Static Meter Block Diagram
1-Phase Static Meter
Low-power 1-phase static meter optimized for basic electronic metering needs.
Interactive block diagram of this flexible metering system features ultra-low power metrology MCUs, UART with optical isolation, and Sub-1 GHz MCU.
Smart 1-Ph E-Meter
Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support.

Additional Applications

  • Metering

Applied Filters: