Overview

Description

The 5P49V6975 is a member of Renesas' VersaClock® 6E programmable clock generator family. The 5P49V6975 is intended for high-performance consumer, networking, industrial, computing, and data-communications applications. The reference clock can come from one of the two redundant clock inputs. A glitchless manual switchover function allows one of the redundant clocks to be selected during normal operation.
 
Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using I²C interface.
 

Features

  • < 100mW core power (at 3.3V)
  • < 0.5ps RMS phase jitter (typical)
  • PCIe Gen 1/2/3/4/5 spread spectrum off
  • PCIe Gen 1/2/3/4 spread spectrum on
  • 1/10GbE, USB 3.0
  • 4 universal outputs pairs: LVPECL, LVDS, HCSL, or 8 LVCMOS outputs
  • 4 independent frequencies with 0.001MHz–350MHz output range
  • Reference output
  • 1.8V / 2.5V / 3.3V core and output voltages
  • 2 programmable I²C addresses allowing multiple devices to be used in same system.
  • Up to 4 different configuration sets in OTP non-volatile memory
  • Supported by Timing Commander™  software tool
  • Quick sampling and customization process supported by online-form submission
  • Internal crystal in package saves board space
  • 4 x 4 mm 24-VFQFPN package
  • -40°C to +85°C operating temperature range

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
Software & Tools - Other Log in to Download ZIP 5.88 MB
2 items

Boards & Kits

Boards & Kits

Models

VersaClock® 6E - High-performance Programmable Clock Generator

The VersaClock® 6E programmable clock generator devices offer a combination of low power, flexibility and performance for a wide range of applications. These features make it ideal for simplifying system design by replacing multiple discrete timing components and reducing bill of materials (BOM). The VersaClock 6E supports operating voltages from 1.8 to 3.3 V, differential (LVPECL/HCSL/LVDS/LP-HCSL) and LVCMOS output types, and fractional dividers to accurately generate virtually any frequency. Products satisfy system requirements from oscillator replacement to PCIe® Gen 1/2/3 and to communications applications, while consuming very little power.

For more information about VersaClock 6E, visit https://www.idt.com/versaclock.