Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL73040SEHEV4Z evaluation board demonstrates how to build a half-bridge power stage with the ISL73040SEH or ISL70040SEH low-side GaN drivers and the ISL73024SEH 200V GaN FET. The ISL7x040SEH has a 4.5V gate drive voltage (VDRV) generated using an internal regulator that prevents the gate voltage from exceeding the maximum gate-source rating of the ISL73024SEH GaN FET. The ISL73024SEH is a 200V GaN FET capable of 7.5A drain current.

Features

  • Single PWM input to drive a half-bridge configuration
  • Adjustable dead time control
  • Wide openings to support various inductor footprints
  • >95% peak efficiency with high switching frequencies
  • Enable/Disable functions

Applications

Documentation

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?