Overview
Description
The RH850/C1H with internal 2 Resolver/Digital Converters (RDC2) and 2 motor control units (EMU2) reduces CPU load and can control motors with very little CPU interaction.
Features
- CPU Core:
- 240MHz core×2 (Inc. Lockstep dual core x1)
- FPU
- Clock:
- Main Oscillator: 20 MHz
- PLL with selectable SSCG mode: 240 MHz
- PLL without SSCG mode: 80 MHz
- On-chip low-speed oscillator: 240 kHz
- Data transfer: DMAC / DTS
- Timer:
- Timer array unit D (TAUD) 2 units
- Timer array unit J (TAUJ) 1 unit
- Motor control timer (TSG3) 2 units
- Encoder timer (ENCA) 2 units
- Analog: SAR A/D Converter 37 channels, 2 units
- Communication Interfaces:
- Clocked Serial Interface H (CSIH) 2 channels
- CAN interface (RS-CAN) 4 channels
- LIN master interface (RLIN2) 3 channels
- Serial Communication Interface (SCI3) 3 channels
- Motor Control:
- Motor control timer (TSG3) 2 units
- R/D converter (RDC2) 2 units
- Enhanced motor control unit (EMU2) 1 unit
- Safety:
- Multi-Input Signature Generator (MISG)
- Clock Monitor
- Watchdog Timer
- Memory protection function
- Power Supply Voltage:
- 1.15 - 1.35 V (CPU core)
- 3.0 - 3.6/4.5 - 5.5 V (I/O, System, AD converter, RD converter)
- Temperature: Tj= -40 - +150°
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RI850V4 V2 Real-time OS for RH850 Family μITRON4.0 Specification real-time OS for RH850 Family [Required IDE : CS+]
|
ITRON OS | Renesas |
C Compiler Package for RH850 Family [CC-RH] C Compiler Package for RH850 Family [IDE: CS+, e² studio]
|
Compiler/Assembler | Renesas |
Simulator for CS+ of RH850 Family Simulator for CS+ of RH850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
Cycle-Accurate Simulator for RH850 Instruction simulator that can measure times with accuracy close to actual machine of RH850 under PC environment. For a fee. [Support IDE : CS+]
|
Simulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
RH850 Multicore Model-Based Environment [Embedded Target for RH850 Multicore] The Embedded Target for RH850 Multicore is a RH850 model-based multicore environment that simplifies complex driving control for the autonomous-driving era. In addition to the multicore support of the PILS tool for automatic configuration of environments, Embedded Target for Renesas CS+, it can also be interlinked with a model-based parallelization tool from eSOL Co., Ltd.
|
Model-Based Development | Renesas |
e² studio - information for RH850 Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Green Hills MULTI Device-Support-Packages Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
|
IDE and Coding Tool | Renesas |
11 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.