Skip to main content

Overview

Description

The ISL55100AEVAL3Z evaluation board enables easy access to the various ISL55100A quad-pin driver and window comparator connections. All inputs and outputs are matched for signal path length. The board is made up of four drivers and four dual-level receivers. Drivers provide voltage level translation for write operations, while the dual-level comparators translate voltage levels for read operations.

The ISL55100A is a quad driver/receiver device typically utilized in bidirectional testing applications where formatted timing sets "write data to" and "read data back" from digital devices. The ISL55100A provides four driver/receiver pairs (DOUT0-3/VINP0-3) that are usually tied together to support bidirectional communications (bus cycle emulation). High impedance (HIZ) control of the drivers enables this configuration.

Features

  • Matched circuit lengths on data inputs, driver outputs, and comparator measurement points
  • Banana jack terminals are used for low-frequency connections (power supplies, VDIGC/D bias buses)
  • BNC connectors for high-frequency connections (driver data and enable inputs, driver outputs, receiver inputs, comparator outputs)
  • Jumpers for static mode selections (low swing, differential biasing, VEXT)
  • All data, DRV_EN, and VINP signals have 50Ω loads to ground and may be jumpered to test buses via jumpers

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?