Skip to main content
Renesas Electronics Corporation

Overview

The ISL55100AEVAL3Z evaluation board enables easy access to the various ISL55100A quad-pin driver and window comparator connections. All inputs and outputs are matched for signal path length. The board is made up of four drivers and four dual-level receivers. Drivers provide voltage level translation for write operations, while the dual-level comparators translate voltage levels for read operations.

The ISL55100A is a quad driver/receiver device typically utilized in bidirectional testing applications where formatted timing sets "write data to" and "read data back" from digital devices. The ISL55100A provides four driver/receiver pairs (DOUT0-3/VINP0-3) that are usually tied together to support bidirectional communications (bus cycle emulation). High impedance (HIZ) control of the drivers enables this configuration.

Features

  • Matched circuit lengths on data inputs, driver outputs, and comparator measurement points
  • Banana jack terminals are used for low-frequency connections (power supplies, VDIGC/D bias buses)
  • BNC connectors for high-frequency connections (driver data and enable inputs, driver outputs, receiver inputs, comparator outputs)
  • Jumpers for static mode selections (low swing, differential biasing, VEXT)
  • All data, DRV_EN, and VINP signals have 50Ω loads to ground and may be jumpered to test buses via jumpers

Products in the Design

Sample & Buy

ISL55100A Pin Electronics Driver/Window Comparator Eval Board

ISL55100AEVAL3Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications