Service providers and enterprises rely on high-performance products with proven quality, security, and reliability. Renesas Communications solutions include a variety of applications; VoIP, Security, BTS, Wireless, and Communications Appliances. Supporting metro, long haul, enterprise, and data center connectivity, Renesas is committed to providing a solid and secure foundation to connect all corners of the world.

Home Network

Image
Home Network Diagram

Mobile Network

Image
Mobile Network Diagram

Enterprise Network

Image
Enterprise Network Diagram

Recommended Products

Memory

Device Products Features
High speed SRAM QDR-II/II+, DDR-II/II+

18Mb-144Mb
High speed random access memory standard QDR technology

High speed DRAM LLDRAM-II/III

288Mb-1.1Gb
Specialized for high speed access and low power

Search Engine NSE

20Mb-80Mb
Specialized for high performance packet header search

Low power SRAM LP SRAM 256Kb-64Mb wide line-up to support all applications

Optical transceiver

Device Products Features
MCU RX651

High performance (32MHz)
Low power peripheral function for Optical Transceiver (Data Flash, OCO, POR/LVD, SPI, I2C, ADC, DAC, temp sensor)
I²C bus Interface (fast mode plus 1Mbps support)

RX231

High performance (54MHz)
Low power
Small package
Peripheral function for Optical Transceiver (Data Flash, OCO, POR/LVD, SPI, I2C, ADC, DAC, temp sensor)

RX111

High performance (32MHz)
Low power
Small package
Peripheral function for Optical Transceiver (Data Flash, OCO, POR/LVD, SPI, I2C, ADC, DAC, temp sensor)

LD/PD DFB-LD

Direct modulation DFB LDs supporting 25Gbps
100Gbps with four wavelengths (25Gbps × 4 channels)

Power management unit

Device Products Features
IGBT RBNxxH65T1 Series

IGBT for Inverter circuit (UPS, Solar power, etc.)
High efficiency (Low VCE(sat) and high speed device)
High robustness (Maximum VGE is ±30V/Maximum junction temperature:175°C)

RBNxxH125S1 Series
Photocouplers Transistor Output
IC Output

Wide range line up including IGBT driver /Isolation Amplifier/Communication

Browse Applications

descriptionDocumentation

Title language Type Format File Size Date
LLDRAM-Ⅲ Exact Match Search Solution 日本語 Other PDF 766 KB
Network Search Engine [R8A20686BG-G] Control IP Solution 日本語 Other PDF 1.03 MB
LLDRAM-Ⅲ Control IP Solution 日本語 Other PDF 793 KB

file_downloadDownloads