メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Sample rates up to 1.48kHz
  • A/D conversion up to 18 bits
  • Temperature Sensor Support
    • Internal PTAT and external diode (ZSSC4161D-01)
    • Internal PTAT and external diode, or RTD (ZSSC4161D-03)
  • Output Interface Type
    • I²C with optional ZACwire™ OWI (ZSSC4161D-01)
    • SENT - SAE J2716 (ZSSC4161D-03)
  • Functional Safety (FuSa)
    • Not explicitly FuSa-rated (ZSSC4161D-01)
    • ASIL B compliant, FuSa version available (ZSSC4161D-03)
  • Output Resolution
    • 15-bit via I²C (ZSSC4161D-01)
    • 12-bit SENT output (ZSSC4161D-03)
  • Fault Messaging
    • I²C fault signaling bit and error code register (ZSSC4161D-01)
    • SENT Fast Channel fault codes (ZSSC4161D-03)
    • SDM status word (ZSSC4161D-03)
    • SENT status bits (ZSSC4161D-03)
  • Calibration Interface: I²C or OWI
  • Bridge Signal Amplification
    • 2.1 to 200 (ZSSC4161D-01)
    • 1.0 to 200 - with some limitations with ASIL B (ZSSC4161D-03)
  • Application Focus
    • General automotive sensor conditioning (ZSSC4161D-01)
    • Automotive + safety-critical applications (ZSSC4161D-03)

説明

The ZSSC4161D is a high-performance CMOS IC for precise amplification and correction of Wheatstone bridge sensor signals. With digital compensation for offset, drift, and nonlinearity, it delivers excellent accuracy and reliability. Various self-supervision mechanisms allow monitoring for correct functionality during operation. Integrated non-volatile memory and digital calibration reduce assembly costs and eliminate external trimming. Focused for automotive use, the ZSSC4161D offers robust protection, excellent EMC, and easy calibration via I²C or OWI interface, making it the most efficient, cost-effective solution for sensor signal processing.

The ZSSC4161D includes two different product derivatives:

The ZSSC4161D-01 is optimized for I²C output interface, offers measurement of one Wheatstone bridge, temperature compensation with external P/N junction or internal temperature source. Bridge input signal amplification goes up to 200, A/D conversion up to 18 bits, and sample rates up to 1.48kHz.

The ZSSC4161D-03 is optimized for SENT output interface, offers measurement of one Wheatstone bridge, temperature compensation with external P/N junction or internal temperature source. Bridge input signal amplification goes up to 200, A/D conversion up to 18 bits, and sample rates up to 1.48kHz. Operation in functional safety systems up to ASIL B is supported.

パラメータ

属性値
FunctionResistive SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5, 4.75 - 5.25
Input TypeSingle-bridge, Single-Bridge, Temperature Diode, PTC
InterfaceSENT, I2C
Adj. Analog Gain1 - 200, 2.1 - 200
Resolution (bits)14, 18
Sample Rate Max (KHz)1.33, 1.48
Temp. Range (°C)-40 to +150°C, -40 to 150°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
WAFER0.0 x 0.0 x 0.0——

アプリケーション

  • Fluid brake pressure sensing (PV)
  • Hydraulic pressure sensing (e.g., steering systems with hydraulic steering support)
  • Pneumatic pressure sensing (e.g., air brake systems, pneumatic shock absorbers)

適用されたフィルター