Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEF
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWafer
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to +150°C
Country of Wafer FabricationTAIWAN
Adj. Analog Gain1 - 200
Automotive Qual.Yes
FunctionResistive SSC
Input TypeSingle-Bridge, Temperature Diode, PTC
InterfaceSENT, I2C
MOQ4730
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qualification LevelAutomotive
Resolution (bits)14
Sample Rate Max (KHz)1.48
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo

Description

The ZSSC4161D is a high-performance CMOS IC for precise amplification and correction of Wheatstone bridge sensor signals. With digital compensation for offset, drift, and nonlinearity, it delivers excellent accuracy and reliability. Various self-supervision mechanisms allow monitoring for correct functionality during operation. Integrated non-volatile memory and digital calibration reduce assembly costs and eliminate external trimming. Focused for automotive use, the ZSSC4161D offers robust protection, excellent EMC, and easy calibration via I²C or OWI interface, making it the most efficient, cost-effective solution for sensor signal processing.

The ZSSC4161D includes two different product derivatives:

The ZSSC4161D-01 is optimized for I²C output interface, offers measurement of one Wheatstone bridge, temperature compensation with external P/N junction or internal temperature source. Bridge input signal amplification goes up to 200, A/D conversion up to 18 bits, and sample rates up to 1.48kHz.

The ZSSC4161D-03 is optimized for SENT output interface, offers measurement of one Wheatstone bridge, temperature compensation with external P/N junction or internal temperature source. Bridge input signal amplification goes up to 200, A/D conversion up to 18 bits, and sample rates up to 1.48kHz. Operation in functional safety systems up to ASIL B is supported.