| CADモデル: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | THAILAND |
| Wafer Fab Location | JAPAN |
| Automotive Qual. | Yes |
| Bandwidth (MHz) | 3.5 |
| CMRR (dB) | 86 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 3 - 32 |
| Dual Supplies (±V) | 16 - 16 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | Automotive Grade High Voltage Bipolar Dual Operational AmplifierHigh-speed, Wide Band |
| GBA (Ref. Only) (MHz) | 3.5 |
| IBIAS (nA) | 120 |
| IS (mA) | 3.3 |
| IS per Amp (mA) | 3.3 |
| Input Offset Voltage Vio (Max) (mV (±)) | 4.5 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5.2 |
| Longevity | 2030 3月 |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 4.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Type | SOP |
| Price (USD) | $2.23 |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Automotive(AEC-Q100 Compliant) |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 3 - 32 |
| Slew Rate (V/µs) | 8.5 |
| Supply Current Icc/Idd (Max) (mA) | 5.5 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +85 |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 32 |
| VS (Min) (V) | 3 |
| Vcc (V) | 3 - 32 |
| Width (mm) | 4.4 |
μPC842、μPC4742は、単電源汎用オペアンプμPC1251、μPC358の高速版で、高速パルス応答特性と高安定性を実現しています。 回路には高速PNPトランジスタを採用し、μPC1251、μPC358に比べスルー・レート、利得帯域幅積、耐負荷容量の安定化、クロスオーバー歪みのない特性を向上させました。 このため、単電源ACアンプ、アクティブフィルタ、ラインドライバ、受光素子用アンプなど、様々な応用回路に幅広く使用できます。用途や動作周囲温度範囲により、μPC842は温度拡張設計されており、広い動作周囲温度のアプリケーションに適しており、μPC4742は汎用設計されています。 また、このシリーズと同じ回路構成のクアッドタイプのオペアンプμPC844、μPC4744もラインナップしています。