メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Operational Amplifiers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_8193
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

環境及び輸出分類情報

ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (UPC821G2-E1-A)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes

製品スペック

Channels (#)2
Dual Supply Range (V)V+-16V(Max.)
FunctionBipolar Operational Amplifiers
Input Offset Voltage Vio (Max) (mV (±))10
Lead CompliantYes
Lead Count (#)8
Length (mm)5
MOQ2500
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Slew Rate (V/µs)13
Supply Current Icc/Idd (Max) (mA)2.7
Tape & ReelNo
Thickness (mm)1.8
Width (mm)4
field__slew_rate_typical_13

説明

Support is limited to customers who have already adopted these products.